Materials (continued) Pipeline ancillaries Ball valves
10
13
12
19
16
11
18
16
21
20, 22
14 15
15
17
No.
Part
Material
10
Name-plate (Not shown)
Stainless steel
AlSl 430
11
Upper stem nut
Zinc plated carbon steel
SAE 1010
12 13 14 15 16
Lever
Zinc plated carbon steel
SAE 1010
Grip
Vinyl green
Socket head cap screw
Carbon steel
ASTM A 574
Seat 'O' ring (2" RB and 1½" FB only)
Viton
Stop screw
Zinc plated carbon steel
SAE 12L 14
17
Body/cap 'O' ring
Viton
18 19 20
Nut locker
Stainless steel
AlSl 316
10.3 74
Lockable handle
Stainless steel
AlSl 316
Stem seal
Reinforced PTFE
21
Lock-plate
Stainless steel
AISI 304L
22
Stem seal
Stainless steel
AlSl 316
TI-P133-71 CMGT Issue 5
Page 4 of 6
M10HPi ISO Ball Valve DN¼" to DN2"
Powered by FlippingBook