Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P133-67 CMGT Issue 7

M10HTi ISO Tobacco Ball Valve DN¼" to DN2½"

Description The M10HTi ISO three-piece body ball valve has a lockable handle and ISO mounting as standard and features a special ball, which has received a surface hardening. This particular ball valve has been specially designed for applications that cannot use Teflon at high temperatures, for example the tobacco industry. The M10HTi ISO has been designed for use as an isolating valve, not a control valve, and can be serviced without removal from the pipeline.

ISO mounting The integral ISO body mounting allows the valve to be automated without losing seal integrity, as the body does not require disassembly. Manual to remote control may therefore be easily accomplished by the ISO range of Spirax Sarco ball valves. Available types M10HTi2 ISO Zinc plated carbon steel body and caps. M10HTi3 ISO Stainless steel body and caps. M10HTi4 ISO Complete stainless steel construction.

7.3.74

Note: The nomenclature will be followed with either FB (full bore) or RB (reduced bore) and needs to be stated when placing an order.

Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED) and carries the

mark when

10.3 77

so required.

Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

Technical data Flow characteristic

Options - Self-venting ball.

Modified linear

- Extended stem 100 mm (4") to allow full insulation. - Fully degrased under request (i.e: Oxygen application).

Port Full and reduced bore versions Leakage test procedure to ISO 5208 (Rate A)/EN 12266-1 (Rate A)

TI-P133-67 CMGT Issue 7

Page 1 of 7

M10HTi ISO Tobacco Ball Valve DN¼" to DN2½"

Powered by