Pipeline ancillaries Ball valves
10
Materials
13
12
20
1 11 4
9
8
6, 7
3 5 1
2
No.
Part
Material
M10HTi2 ISO M10HTi3 ISO M10HTi4 ISO M10HTi2 ISO M10HTi3 ISO M10HTi4 ISO
Zinc plated carbon steel
ASTM A105
1
Body
Stainless steel
ASTM A 182 F 316L
Zinc plated carbon steel
ASTM A105
2
Cap
Stainless steel
ASTM A 182 F 316L
3 4 5 6
Ball
Stainless steel (hardened)
AlSl 316
7.3.76
Stem
Stainless steel
AlSl 316
Seat
Virgin PEEK
Lower stem seal
Virgin PEEK
M10HTi2 ISO M10HTi3 ISO M10HTi4 ISO
Zinc plated carbon steel
SAE 1010
7
Separator
Stainless steel
AlSl 316
8
Belleville washer
Stainless steel
AlSl 301
10.3 79
M10HTi2 ISO M10HTi3 ISO M10HTi4 ISO
Zinc plated carbon steel
SAE 1010
9
Lower stem nut
Stainless steel
AlSl 304
10
Name-plate (Not shown)
Stainless steel
AlSl 430
M10HTi2 ISO M10HTi3 ISO M10HTi4 ISO M10HTi2 ISO M10HTi3 ISO M10HTi4 ISO
Zinc plated carbon steel
SAE 1010
11
Upper stem nut
Stainless steel
AlSl 304
Zinc plated carbon steel
SAE 1010
12
Lever
Stainless steel
AlSl 316
13
Grip
Vinyl yellow
Materials continued on next page
TI-P133-67 CMGT Issue 7
Page 3 of 7
M10HTi ISO Tobacco Ball Valve DN¼" to DN2½"
Powered by FlippingBook