Steam traps Balanced pressure
8
Certification This product is available with the following certification: - Certificate of Compliance for FDA and ADI Free Statement - F.O.C - TSE-BSE Statement - F.O.C. - Declaration of Conformity BS EN ISO 14644-1:2015 Class 7 Clean Room - F.O.C. - Typical Test Report - F.O.C. Note: All certification/inspection requirements must be stated at the time of order placement, and may be subject to additional cost as detailed above.
Sizes and pipe connections
Standard
Issue
Type
Sizes
Imperial O/D
16swg wall
½"
¾"
1"
Tube Ended Variants
DIN 11850
Series 1
DN10
DN15
ISO 1127
Series 1
DN8
DN10
DN15
Standard
Issue
Type
Sizes
Screwed Ended Variants
BSP
¼"
½"
¾"
1"
NPT
¼"
½"
¾"
1"
5.2.23
Pressure/temperature limits
Pressure psi g
0
14.5
29
43.5
58
72.5
87
102
338 302
150 170
212
100
Steam saturation curve
122
50
32
0
8.2 44
0
1
2
3
4
5
6
7
Pressure bar g
The product should not be used in this region as damage to the internals may occur.
Body design conditions
PN7
PMA Maximum allowable pressure
7 bar g @ 170 °C
102 psi g @ 338 °F
TMA Maximum allowable temperature
170 °C @ 7 bar g
338 °F @ 102 psi g
Minimum allowable temperature
-254 °C
-425 °F
PMO Maximum operating pressure for saturated steam service
7 bar g @ 170 °C
102 psi g @ 338 °F
TMO Maximum operating temperature
170 °C @ 7 bar g
338 °F @ 102 psi g
Minimum operating temperature
0 °C
32 °F
Designed for a maximum cold hydraulic test pressure of:
10.5 bar g
152 psi g
TI-P180-03 CMGT issue 13
Page 2 of 4
BTS7 Balanced Pressure Thermostatic Steam Trap
Powered by FlippingBook