Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P133-68 CMGT Issue 5

M10Ti ISO Ball Valve DN¼" to DN2½"

Description The M10Ti ISO three-piece body ball valve has been designed for use as an isolating valve, not a control valve, has a lockable handle as standard and can be serviced without removal from the pipeline (screwed and welded versions only). It has been specially designed for applications that cannot use Teflon, for example the tobacco industry. The seat and seals are of UHMWPE (Ultra High Molecular Weight Polyethylene). ISO mounting The integral ISO body mounting allows the valve to be automated without losing seal integrity, as the body does not require disassembly. Manual to remote control may therefore be easily accomplished by the ISO range of Spirax Sarco ball valves. Available types M10Ti2 ISO Zinc plated carbon steel body and caps. M10Ti3 ISO Stainless steel body and caps. M10Ti4 ISO Complete stainless steel construction.

7.3.82

Note: The nomenclature will be followed with either FB (full bore) or RB (reduced bore).

10.3 85

Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED) and carries the

mark when

required.

Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

Options - Self-venting ball.

- Extended stem 100 mm (4") to allow full insulation. - Fully degrased under request (ie: Oxygen application)

TI-P133-68 CMGT Issue 5

Page 1 of 7

M10Ti ISO Ball Valve DN¼" to DN2½"

Powered by