Pipeline ancillaries Ball valves
10
Materials
13
11 4
9
8
6, 7
3
2
1
5
No. Part
Material
M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO
Zinc plated carbon steel
ASTM A105
1
Body
Stainless steel
ASTM A 182 F 316L
7.3.84
Zinc plated carbon steel
ASTM A105
2
Cap
Stainless steel
ASTM A 182 F 316L
3 4 5 6
Ball
Stainless steel
AISI 316
Stem
Stainless steel
AISI 316
Seat
UHMWPE
Stem seal
UHMWPE
M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO
10.3 87
Zinc plated carbon steel
SAE 1010
7
Separator
Stainless steel
AISI 316
8
Belleville washer
Stainless steel
AISI 301
M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO
Zinc plated carbon steel
SAE 1010
9
Lower stem nut
Stainless steel
AISI 304
10
Name-plate - DN (Not shown)
Stainless steel
AISI 430
M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO
Zinc plated carbon steel
SAE 1010
11
Upper stem nut
Stainless steel
AISI 304
Materials continued on next page
TI-P133-68 CMGT Issue 5
Page 3 of 7
M10Ti ISO Ball Valve DN¼" to DN2½"
Powered by FlippingBook