Materials (continued) Pipeline ancillaries Ball valves
10
13
12
20
17
19
17
22
15
21
14
18
No. Part
Material
M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO
Zinc plated carbon steel
SAE 1010
12
Lever
Stainless steel
AISI 316
7.3.85
13
Grip
Vinyl light blue
M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO M10Ti4 ISO
Zinc plated carbon steel
Grade 5
14
Bolts
Stainless steel
AISI 304
Zinc plated carbon steel
SAE 1010
15
Nuts
Stainless steel
AISI 304
16
Studs
Stainless steel
AISI 316
10.3 88
Note: Item 16 can not be shown as it is only applicable to welded versions
M10Ti2 ISO M10Ti3 ISO M10Ti4 ISO
Zinc plated carbon steel
SAE 12L 14
17
Stop screw
Stainless steel
AISI 304
18 19 20
Body/cap 'O' ring
Geothermal
Nut locker
Stainless steel
AISI 316
Lockable handle
Stainless steel
AISI 316
21
Stem seal
Stainless steel
22
Lock-plate
Stainless steel
AISI 316
TI-P133-68 CMGT Issue 5
Page 4 of 7
M10Ti ISO Ball Valve DN¼" to DN2½"
Powered by FlippingBook