Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Optional extras: - Extended stem 100 mm (4") to allow for insulation. - Cavity fillers are not provided as standard and are not recommended for steam service. If cavity fillers are required please specify when placing an order. - Low ferrite < 1% under special request. Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED). Certification This product is available with the following certification: - EN 10204 3.1 material certificates (body and caps) - EN 10204 3.1 material certificates (wetted parts, seat and seals) subject to additional cost. - Typical Internal surface finish certificates. - Specific internal surface finish certificates available at point of order request, and may be subject to additional cost. - Certificate of compliance for ADI free (seats and seals) - TSE/BSE Free Statement. - Declaration of compliance EC1935:2004 Food Contact Materials. The seal part is Compliant with: - FDA CFR Title 21. Paragraph 177. 1550. - USP Class VI. - ADI Free (Animal Derived Ingredients) for materials used, manufacturing processes involved in producing the part. Note: All certification/inspection requirements must be stated at the time of order placement, and may be subject to additional cost. Packaging Each valve is end capped and sealed in a plastic bag to avoid the ingress of dirt and other contaminants. Sizes and pipe connections ½ ", ¾ ", 1", 1 ½ ", 2" sanitary clamp (ASME BPE/BS 4825/DIN 32676-C). ½ ", ¾ ", 1", 1 ½ ", 2" extended O/D tube weld ends (ETO) (ASME BPE). Sanitary clamp/ETO combinations are also available. Alternatively: 2 ½ ", 3" and 4" investment cast sanitary ball valves are available through our M80i range - see TI-P172-01-EN-ISS1. Note: Other connection options are available on request. Please consult Spirax Sarco. *Steam Service: For steam applications cavity filler is not recommended.

7.3.113

10.3 98

TI-P182-05 CMGT Issue 11

Page 2 of 6

M70i ISO Forged Stainless Steel Ball Valve for Sanitary Applications

Powered by