Steam traps Balanced pressure
8
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
A
B
C
D
Weight
Size
Tube
Screwed Tube Screwed
C
58 (2.28) 74 (2.91) 81 (3.19) 95 (3.74)
0.53 (1.17) 0.49 (1.08) 0.60 (1.32) 0.73 (1.61)
¼"
0.44 (0.97) 0.51 (1.12) 0.60 (1.32)
½"
¾"
Tube
B
40 (1.57)
1"
106 (4.17)
40 (1.57)
DN8*
0.35 (0.77)
DN10
C
0.42 (0.93)
DN15
* DN8 only available for ISO 1127 tube ends.
A
5.2.25
Screwed
D
8.2 46
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P180-05) supplied with the product. Installation note: The trap is designed for installation in vertical lines with the flow downward to ensure self-draining operation. Do not expose the element to superheat conditions since over-expansion may result. Suitable isolation valves must be installed to allow for safe maintenance/replacement.
How to order Example: 1 off Spirax Sarco non-maintainable DN15 BTS7 clean steam trap with tube ends to ISO 1127, Series 1. (21.3 mm O/D x 1.6 mm wall thickness). Tangent length of tube ends to be 40 mm for ease of orbital welding. Body to be self-draining. Suitable for pressures up to 7 bar g.
Spare parts There are no spare parts for the BTS7.
TI-P180-03 CMGT issue 13
Page 4 of 4
BTS7 Balanced Pressure Thermostatic Steam Trap
Powered by FlippingBook