Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions supplied with the product. Welding Only the models that have connections designed for welding (ETO) should be welded. Valves with clamp connections must not be welded to avoid damage to soft parts. How to order The M70i has a number of features that must be specified at the time of order placement; they are size, end connection, seat material, internal surface finish, and any certification that is required. Note: Cavity fillers are not provided as standard. If cavity fillers are required please specify so at the time of order placement. Example: 1 off Spirax Sarco ½ " M70iV ISO forged sanitary ball valve complete with sanitary clamp connections (ASME BPE) and an internal surface finish of 0.5 micron Ra (20 micro inch). The unit is to be supplied complete with EN 10204 3.1 material certification. Spare parts

The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Seat and seal set 5, 6, 16, 18 Seat and seal set with cavity filler 5, 6, 15, 16, 18 How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of ball valve. Example: 1 - Virgin PTFE TFM 1600 seat and seal set with cavity filler for a Spirax Sarco ½ " M70iV ISO forged stainless steel ball valve.

7.3.117

18

6

10.3 104

6

15

5

16

5

15

16

TI-P182-05 CMGT Issue 11

Page 8 of 6

M70i ISO Forged Stainless Steel Ball Valve for Sanitary Applications

Powered by