Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P182-06 CMGT Issue 8

M80i ISO Stainless Steel Ball Valve for Sanitary Applications

Description The M80i investment cast 316L stainless steel, three-piece body ball valve has ISO mounting as standard. It has been designed in accordance with ASME BPE for use on applications like liquid and gas utility and process support applications, such as clean steam*. The M80i should be used as an isolation valve, not a control valve.

Principal features: - True port design - The internal diameter of the end connections and ball precisely match that of the connecting tubing to guarantee drainability. - Low ferrite - The M80i has <3% ferrite content on all wetted parts helping to prevent rouge. - Designed with orbital welding in mind - ASME BPE compliant extended tube weld end connections means that automatic orbital welding can be performed without valve disassembly and low sulphur (0.005% to 0.017%) content helps a consistent and fully penetrated weld. - Designed for automation - ISO 5211 mounting pad as standard enabling simple actuator mounting.

- Lockable handle - A lockable handle allows the valve to be locked in the open or closed position – ensuring system integrity. Surface finish The M80i standard internal surface finish is electropolished to 0.375 micron Ra (15 micro inch), ASME BPE SF4 compliant. External surface finishes are as cast/machined. Available types M80iVEP ISO Virgin PTFE TFM 1600 electropolished to 0.375 micron Ra M80iVEP CF ISO Virgin PTFE TFM 1600 electropolished to 0.375 micron Ra with Cavity Fillers

7.3.118

Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED). Certification: - Material certification to EN 10204 3.1. - Elastomer FDA/USP compliance certificate. - Surface finish certification. Note: All certification/inspection requirements must be stated at the time of order placement. Packaging Each valve is end capped and sealed in a plastic bag, to avoid the ingress of dirt and other contaminants.

10.3 105

Sizes and pipe connections 2 ½ ", 3" and 4" Sanitary clamp (ASME BPE)

2 ½ ", 3" and 4" extended O/D tube weld ends (ETO) (ASME BPE). Alternatively: ½ ", ¾ ", 1", 1 ½ " and 2" sanitary ball valves are available through our M70i range - see TI-P182-05. Note: Other connection options are available on request. Please consult Spirax Sarco. Optional extras: - Extended stem 100 mm (4") to allow for insulation. - Cavity fillers are not provided as standard. If cavity fillers are required please specify when placing an order. *Steam Service: For steam applications cavity filler is not recommended.

TI-P182-06 CMGT Issue 8

Page 1 of 6

M80i ISO Stainless Steel Ball Valve for Sanitary Applications

Powered by