Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials

10

12

13

2

14 1

3

14

2

No.

Part

Material

1 2 3

Body

Stainless steel

ASTM A351 Gr. CF3M (316L)

End connections

Stainless steel

Ball

Stainless steel

10 12 13

Stem nut

Stainless steel

AISI 304

7.3.120

Handle

Stainless steel

AISI 304

Cover

Vinyl

14

Nuts and bolts

Stainless steel

AISI 304

10.3 107

TI-P182-06 CMGT Issue 8

Page 3 of 6

M80i ISO Stainless Steel Ball Valve for Sanitary Applications

Powered by