Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
B
G
C
E2
F (Port)
E1
D
A1 Sanitary clamp A2 Extended tube ends/ETO
Size
A1
A2
B
C
D
E1 (Clamp)
E2 (ETO) 63.4 (2.50)
F
G (Clamp)
G (ETO) 111.0 (4.37) 117.1 (4.61) 129.4 (5.09)
Weight
203.0 (7.99) 232.8 (9.17) 259.5 (10.2)
222.0 (8.74) 234.2 (9.22) 258.9 (10.2)
145.0 (5.71) 153.0 (6.02) 194.6 (7.66)
62.0 (2.44) 82.0 (3.23) 102.0 (4.02)
77.5 (3.05) 90.9 (3.58) 118.9 (4.68)
60.3 (2.37) 73.0 (2.87) 97.4 (3.83)
101.5 (4.0) 116.4 (4.58) 129.2 (5.09)
9.0 (19.8) 12.2 (26.9) 23.0 (50.7)
2½ "
363.5 (14.3)
7.3.122
76.2 (3)
3 "
399.0 (15.7)
101.6 (4)
4 "
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions supplied with the product. Welding Only the models that have connections designed for welding (ETO) should be welded. Valves with clamp connections must not be welded to avoid damages to the soft parts.
10.3 109
How to order The size, end connections and certification requirements must be specified at the time of order placement.
Note: Cavity fillers are not provided as standard. If cavity fillers are required please specify so at the time of order placement. Example: 1 off Spirax Sarco 4" M80iV ISO sanitary ball valve complete with, sanitary clamp (ASME BPE) end connections, electropolished to 0.375 micron Ra (15 micro inch). The unit is to be supplied complete with EN 10204 3.1 material certification.
TI-P182-06 CMGT Issue 8
Page 5 of 6
M80i ISO Stainless Steel Ball Valve for Sanitary Applications
Powered by FlippingBook