Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm and kg PN16 DIN F1 flanges Size A B C
D
E
F
Weight
DN50 DN65 DN80
230
185
140
165
50
60
12.0
290
415
166
185
64
74
18.0
310
415
180
200
75
88
22.0
DN100 DN150 DN200
350
700
218
220
100
105
34.3
480
850
266
285
150
197
77.8
600
950
311
340
200
228
128.5
PN16 DIN F4/F5 flanges Size A
B
C
D
E
F
Weight
DN50 DN65 DN80
150
185
140
165
50
60
11.4
170
415
166
185
64
74
16.2
180
415
180
200
75
88
19.0
DN100 DN150 DN200
190
700
218
220
100
105
29.9
350
850
266
285
150
197
72.4
400
950
311
340
200
228
119.3
B
C
DN65 to DN200
7.3.128
F
B
C
10.3 115
D ØE
A
DN50
K v values DN
50
65
80
100
150
200
For conversion: C v (UK) = K v x 0.963 C v (US) = K v x 1.156
K v
300
430
770
1030
2 390
4 530
TI-P133-31 CMGT Issue 10
Page 5 of 6
M31V ISO Full Bore Ball Valve DN50 to DN200 DIN PN16 (F1 and F4)
Powered by FlippingBook