Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018

TI-P133-28 CMGT Issue 11

M31S ISO Full Bore Ball Valve DN50 to DN200 DIN PN16 (F1 and F4)

Description The M31S ISO full bore two-piece body ball valve, has been designed for use as an isolating valve, not a control valve. It can be used with the majority of industrial fluids on applications, which include steam, condensate, water, oil, and other fluids within its operating range. It is not recommended for gases applications. The M31S ISO DIN has antistatic seats as standard and an ISO mounting pad in accordance with ISO 5211.

DN50 shown

7.4.68 7.3.130

Available types M31S2 ISO

Zinc plated carbon steel body, PDR 0.8 seats and ISO mounting.

M31S3 ISO

Stainless steel body, PDR 0.8 seats and ISO mounting.

Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED) and carries the

mark when so

required.

Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

10.3 117

Options - Self-venting ball.

- Operation by manual handwheel for bigger sizes (DN100 to 200). - Operation by pneumatic actuator BVA200 series for all sizes. - Other ball materials are available on request (i.e: 11-13% Cr).

Sizes and pipe connections DN50, DN65, DN80, DN100, DN150 and DN200. Standard flange EN 1092 PN16 with face-to-face dimensions according to DIN 3202 F1 and F4/F5.

Page 1 of 5

Powered by