Product Handbook 2026 - Volume 1

Compressed air products Isolation valves, drain traps and ancillaries

5

Capacities

Differential pressure bar (x 100 = kPa)

Safety information, installation and maintenance For full details see the Installation and Maintanence Instructions (IM-P148-13) supplied with the product. Installation note: The CA14 must be installed with the direction of flow as indicated on the body, and with the float arm in a horizontal plain so that it rises and falls vertically. Disposal If a product which contains a Viton component has been subjected to a temperature approaching 315 ° C or higher, then it may have decomposed and formed hydrofluoric acid. Avoid skin contact and inhalation of any fumes as the acid will cause deep skin burns and damage to the respiratory system. Viton must be disposed of in a recognised manner as stated in the Installation and Maintenance Instructions. No other ecological hazard is anticipated with the disposal of this product providing due care is taken.

5.5 28

How to order Example: 1 off Spirax Sarco DN15 CA14 with SG iron body with cover flanged to EN 1092 PN16. Note: Unless specified at the time of ordering, a right to left flow will be supplied e.g. CA14 (R-L).

Dimensions/weights (approximate) in mm and kg

9.5.25

B

DN25

Withdrawal distance

Withdrawal distance

A

D

E

D

E

DN15 and DN20

C

F

F

C

DIN/ASME JIS/KS

Size

A

A

B

C

D

E

F

Weight

DN15

150

150

107

101

51

47

115

4.5

DN20

150

150

107

101

55

47

115

5.0

DN25

160

170

117

70

100

10

120

6.5

TI-P148-36 CMGT Issue 8

Page 4 of 5

CA14 SG Iron Air and Gas Trap DN15 to DN25 (Flanged)

Powered by