UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Configurable features All EasiHeat systems are designed for the required heat load with features to suit each application and requirement, the tables below describe the configurable features available. Safety features Feature Benefits Option

- Spirax Standard - European Standard EN14597 - Italy INAIL - None

High limit temperature control to ensure the system will automatically and safely shut down to prevent the risk of scalding should a problem occur A steam side pressure test using compressed air to prove the integrity of heat exchanger gaskets and plates from damage and risks associated with cross contamination. Requires TA31, PA31 and valve position feedback

Fail-safe High Limit

Integrity test including: - Steam supply failure alarm - Supply feedwater failure alarm - Sequenced shut down

Yes

No

Yes No (Mandatory for EL actuators when you don’t have independent high limit)

In the event of power outage, UPS will provide a safe sequenced shutdown of the EasiHeat system.

Uninterrupted Power Supply (UPS)

A range of local isolation options to support maintenance procedures and processes

Additional manual steam isolation

On request

Advanced control features Control features are displayed locally on the PLC or via communications protocol into existing control systems. Feature Benefits Option Forward Control – Thermal, including: - Sequenced shut down - Undersized alarm Monitors the return water temperature and initiates PID changes to reduce the risk of system shutdown from high temperature overshoot. Requires TA11 Yes No

6.2 22

Forward control – Flow, including. - Supply feedwater failure alarm - Sequenced shut down - Undersized alarm

Monitors the return water flowrate and initiates PID changes to reduce the risk of system shutdown from high limit overshoot. Requires FA11

Yes

No

Insights Feature

Benefits

Option

BACnet/IP PROFINET

Modbus TCP/IP BACnet MS/TP PROFIBUS Modbus RTU BACnet/IP with BTL certificate (BTL cert) BACnet MS/TP with BTL certificate EtherNet/IP None

Various communications protocol options are available to ensure a seamless integration with existing control systems

Communications

Energy is displayed in kW on the HMI to see a live display during operation. Trending energy consumption is only available as a digital insight. Requires TA11, FA11 To highlight scenarios of no steam supply to the heat exchanger. Requires PA31

Yes

Energy Consumption display

No

Yes No Yes No

Steam supply failure alarm, including, - Undersized alarm

To highlight energy losses into the condensate return system. Requires TA41

Condensate outlet temperature alarm

TI-P565-08 TES Issue 3

Page 4 of 11

EasiHeat

Powered by