Flowmetering Swirl flowmeters 3
Dimensions with DN Flanges (approximate) in mm (inches)
Nominal diameter
Pressure rating
L
G
A
D
d
PN40 PN63 PN100 PN40 PN63 PN100 PN40 PN63 PN100 PN40 PN63 PN100
200 (7.87)
346 (13.62)
92.5 (3.64)
95 (3.74)
17.3 (0.68)
DN15
205 (8.07)
350 (13.78)
93.5 (3.68)
105 (4.13)
15.7 (0.62)
200 (7.87)
349 (13.74)
104.5 (4.11)
105 (4.13)
22.6 (0.89)
DN20
220 (8.66)
348 (13.7)
113.5 (4.47)
130 (5.12)
20.5 (0.81)
150 (5.91)
348 (13.7)
66 (2.6)
115 (4.53)
28.1 (1.11)
DN25
265 (10.43)
343 (13.5)
123.5 (4.86)
140 (5.51)
28.5 (1.12)
150 (5.91)
346 (13.62)
67 (2.64)
140 (5.51)
37.1 (1.46)
DN32
3.9 9
265 (10.43)
341 (13.43)
124.5 (4.9)
155 (6.1)
36.6 (1.44)
PN40 PN63
200 (7.87)
350 (13.78)
79.5 (3.13)
150 (5.91)
42.1 (1.66)
DN40
320 (12.6)
349 (13.74)
140 (5.51)
170 (6.69)
42.1 (1.66)
PN100 PN40 PN63 PN100 PN40 PN63 PN100
200 (7.87)
353 (13.9)
105 (4.13)
165 (6.5)
51.1 (2.01)
DN50
305 (12.01)
353 (13.9)
158 (6.22)
180 (7.09)
54.5 (2.15)
320 (12.6)
353 (13.9)
165 (6.5)
195 (7.68)
53.9 (2.12)
300 (11.81)
356 (14.02)
159 (6.26)
200 (7.87)
82.6 (3.25)
DN80
425 (16.73)
357 (14.06)
224 (8.82)
215 (8.46)
81.7 (3.22)
440 (17.32)
357 (14.06)
232 (9.13)
230 (9.06)
80.9 (3.19)
PN16
350 (13.78)
360 (14.17)
188 (7.4)
220 (8.66)
101.1 (3.98)
PN40 PN63 PN100
350 (13.78)
360 (14.17)
188 (7.4)
235 (9.25)
101.1 (3.98)
DN100
485 (19.09)
359 (14.13)
256 (10.08)
250 (9.84)
106.3 (4.19)
510 (20.08)
359 (14.13)
268.5 (10.57)
265 (10.43)
104.3 (4.11)
PN16
480 (18.9)
384 (15.12)
330 (12.99)
285 (11.22)
150.1 (5.91)
PN40 PN63 PN100 PN 16 PN40 PN63 PN100
480 (18.9)
384 (15.12)
330 (12.99)
300 (11.81)
150.1 (5.91)
DN150
655 (25.79)
384 (15.12)
410 (16.14)
345 (13.58)
157.1 (6.19)
695 (27.36)
384 (15.12)
430 (16.93)
355 (13.98)
157.1 (6.19)
600 (23.62)
404 (15.91)
438.5 (17.26)
340 (13.39)
203.1 (8.00)
600 (23.62)
404 (15.91)
438.5 (17.26)
375 (14.76)
203.1 (8.00)
DN200
810 (31.89)
404 (15.91)
519 (20.43)
415 (16.34)
204.9 (8.07)
855 (33.66)
404 (15.91)
541 (21.3)
430 (16.93)
204.9 (8.07)
PN16
1000 (39.37)
450 (17.72)
662 (26.06)
460 (18.11)
309.7 (12.19)
DN300
PN40
1000 (39.37)
450 (17.72)
662 (26.06)
515 (20.28)
309.7 (12.19)
PN16
1274 (50.16)
486 (19.13)
841 (33.11)
580 (22.83)
390.4 (15.37)
DN400
PN40
1274 (50.16)
486 (19.13)
841 (33.11)
660 (25.98)
390.4 (15.37)
Tolerance for dimension L: DN 15 to 200 +0/−3 mm (+0/−0.12 in), DN 300 to 400 +0/−5 mm (+0/−0.20 in)
Weights are shown on next page
TI-P799-01 EMM Issue 3
Page 9 of 16
SLM30-E Swirl Flow Meter
Powered by FlippingBook