UK Product Handbook 2026 - Volume 1

Flowmetering Swirl flowmeters 3

Weights with DN Flanges and cable length (approximate) in kg (lbs) and m (ft)

Weight

Integral

Remote

Nominal diameter

Pressure rating

Stainless steel

Aluminium

Stainless steel

Aluminium

5 (16.4) 13.0 (28.66) 11.4 (25.13) 11.4 (25.13) 13.5 (29.76) 12.9 (28.44) 12.9 (28.44) 13.0 (28.66) 14.3 (31.53) 14.3 (31.53) 14.3 (31.53) 15.6 (34.39) 15.6 (34.39) 15.2 (33.51) 19.5 (42.99) 19.5 (42.99) 16.8 (37.04) 21.1 (46.52) 23.4 (51.59) 24.3 (53.57) 28.4 (62.61) 34.1 (75.18)

10 (32.8)

20 (65.6)

30 (98.4)

5 (16.4) 9.8 (21.61) 9.8 (21.61) 9.8 (21.61) 10.3 (22.71) 11.3 (24.91) 11.3 (24.91) 9.8 (21.61) 12.7 (28.00) 12.7 (28.00) 11.1 (24.47) 14.0 (30.86) 14.0 (30.86) 12.0 (26.46) 17.9 (39.46) 17.9 (39.46) 13.6 (29.98) 19.5 (42.99) 21.8 (48.06) 21.1 (46.52) 26.8 (59.08) 31.5 (69.44)

10 (32.8)

20 (65.6)

30 (98.4)

Cable length shown in m (ft) Ô

PN10 to PN40

7.5 (16.5)

5.9 (13)

13.7 (30.20) 12.1 (26.68) 12.1 (26.68) 14.2 (31.31) 13.6 (29.98) 13.6 (29.98) 13.7 (30.20) 15.0 (33.07) 15.0 (33.07) 15.0 (33.07) 16.3 (35.93) 16.3 (35.93) 15.9 (35.05) 20.2 (44.53) 20.2 (44.53) 17.5 (38.58) 21.8 (48.06) 24.1 (53.13) 25.0 (55.12) 29.1 (64.15) 34.8 (76.72)

15.1 (33.29) 13.5 (29.76) 13.5 (29.76) 15.6 (34.39) 15.0 (33.07) 15.0 (33.07) 15.1 (33.29) 16.4 (36.16) 16.4 (36.16) 16.4 (36.16) 17.7 (39.02) 17.7 (39.02) 17.3 (38.14) 21.6 (47.62) 21.6 (47.62) 18.9 (41.67) 23.2 (51.15) 25.5 (56.22) 26.4 (58.20) 30.5 (67.24) 36.2 (79.81)

16.5 (36.38) 14.9 (32.85) 14.9 (32.85) 17.0 (37.48) 16.4 (36.16) 16.4 (36.16) 16.5 (36.38) 17.8 (39.24) 17.8 (39.24) 17.8 (39.24) 19.1 (42.11) 19.1 (42.11) 18.7 (41.23) 23.0 (50.71) 23.0 (50.71) 20.3 (44.75) 24.6 (54.23) 26.9 (59.30) 27.8 (61.29) 31.9 (70.33) 37.6 (82.89)

10.5 (23.15) 10.5 (23.15) 10.5 (23.15) 11.0 (24.25) 12.0 (26.46) 12.0 (26.46) 10.5 (23.15) 13.4 (29.54) 13.4 (29.54) 11.8 (26.01) 14.7 (32.41) 14.7 (32.41) 12.7 (28.00) 18.6 (41.01) 18.6 (41.01) 14.3 (31.53) 20.2 (44.53) 22.5 (49.60) 21.8 (48.06) 27.5 (60.63) 32.2 (70.99)

11.9 (26.23) 11.9 (26.23) 11.9 (26.23) 12.4 (27.34) 13.4 (29.54) 13.4 (29.54) 11.9 (26.23) 14.8 (32.63) 14.8 (32.63) 13.2 (29.10) 16.1 (35.49) 16.1 (35.49) 14.1 (31.08) 20.0 (44.09) 20.0 (44.09) 15.7 (34.61) 21.6 (47.62) 23.9 (52.69) 23.2 (51.15) 28.9 (63.71) 33.6 (74.07)

13.3 (29.32) 13.3 (29.32) 13.3 (29.32) 13.8 (30.42) 14.8 (32.63) 14.8 (32.63) 13.3 (29.32) 16.2 (35.71) 16.2 (35.71) 14.6 (32.19) 17.5 (38.58) 17.5 (38.58) 15.5 (34.17) 21.4 (47.18) 21.4 (47.18) 17.1 (37.70) 23.0 (50.71) 25.3 (55.78) 24.6 (54.23) 30.3 (66.80) 35.0 (77.16)

DN15

PN63

8.1 (17.9)

6.5 (14.3)

PN100

PN10 to PN40

8 (17.6)

6.4 (14.1)

DN20

PN63

3.9 10

9.6 (21.2)

8 (17.6)

PN100

PN10 to PN40

7.5 (16.5)

5.9 (13)

DN25

PN63

11 (24.3)

9.4 (20.7)

PN100

PN10 to PN40

8.8 (19.4)

7.2 (15.9)

DN32

PN63

12.3 (27.1)

10.7 (23.6)

PN100

PN10 to PN40

9.7 (21.4)

8.1 (17.9)

DN40

PN63

16.2 (35.7)

14.6 (32.2)

PN100

PN10 to PN40

11.3 (24.9) 17.8 (39.2) 20.1 (44.3) 18.8 (41.4) 25.1 (55.3) 29.8 (65.7)

9.7 (21.4) 16.2 (35.7) 18.5 (40.8) 17.2 (37.9) 23.5 (51.8) 28.2 (62.2)

DN50

PN63

PN100

PN10 to PN40

DN80

PN63

PN100

Weights continued on next page

TI-P799-01 EMM Issue 3

Page 10 of 16

SLM30-E Swirl Flow Meter

Powered by