Flowmetering Swirl flowmeters 3
Dimensions with DN Flanges (approximate) in mm (inches) and kg (lbs)
Weight (Approx)
Nominal Diameter
Pressure rating
Integral
Remote
L
G
A
D
d
Stainless Steel
Stainless Steel
Aluminium
Aluminium
200 (7.87)
346 (13.62) 350 (13.78) 349 (13.74) 348 (13.7) 348 (13.7)
92.5 (3.64) 93.5 (3.68) 104.5 (4.11) 113.5 (4.47)
95 (3.74) 105 (4.13) 105 (4.13) 130 (5.12) 115 (4.53) 140 (5.51) 140 (5.51)
17.3 (0.68) 15.7 (0.62) 22.6 (0.89)
7.5 (16.5) 8.1 (17.9) 8 (17.6) 9.6 (21.2) 7.5 (16.5) 11 (24.3)
5.9 (13)
9.4 (20.7) 10.7 (23.6)
7.8 (17.2) 9.1 (20.1) 8.3 (18.3) 10.6 (23.4)
PN40
DN15
PN63
205 (8.07)
6.5 (14.3) 6.4 (14.1) 8 (17.6)
PN100
200 (7.87)
9.9 (21.8)
PN40
DN20
PN63
220 (8.66)
20.5 (0.81)
12.2 (26.9) 9.4 (20.7)
PN100
150 (5.91)
66 (2.6)
28.1 (1.11)
5.9 (13)
7.8 (17.2)
PN40
3.9 9
DN25
PN63
265 (10.43)
343 (13.5)
123.5 (4.86) 67 (2.64) 124.5 (4.9) 79.5 (3.13)
28.5 (1.12)
9.4 (20.7) 7.2 (15.9) 10.7 (23.6)
13.6 (30)
12 (26.5)
PN100
150 (5.91)
346 (13.62) 341 (13.43) 350 (13.78) 349 (13.74) 353 (13.9) 353 (13.9)
37.1 (1.46) 36.6 (1.44) 42.1 (1.66) 42.1 (1.66) 51.1 (2.01) 54.5 (2.15) 53.9 (2.12) 82.6 (3.25) 81.7 (3.22) 80.9 (3.19)
8.8 (19.4)
10.7 (23.6) 14.9 (32.8) 11.6 (25.6) 18.8 (41.4) 13.2 (29.1)
9.1 (20.1)
PN40
DN32
PN63
265 (10.43) 200 (7.87) 320 (12.6) 200 (7.87) 305 (12.01) 320 (12.6) 300 (11.81) 425 (16.73) 440 (17.32)
155 (6.1)
12.3 (27.1)
13.3 (29.3)
PN100
150 (5.91)
9.7 (21.4)
8.1 (17.9)
10 (22)
PN40
DN40
PN63
140 (5.51)
170 (6.69)
16.2 (35.7) 11.3 (24.9) 17.8 (39.2) 20.1 (44.3) 18.8 (41.4) 25.1 (55.3) 29.8 (65.7)
14.6 (32.2) 9.7 (21.4) 16.2 (35.7) 18.5 (40.8) 17.2 (37.9) 23.5 (51.8) 28.2 (62.2)
17.2 (37.9)
PN100
105 (4.13) 158 (6.22)
165 (6.5)
11.6 (25.6) 18.8 (41.4) 21.1 (46.5) 19.1 (42.1) 26.1 (57.5) 30.8 (67.9)
PN40
180 (7.09) 195 (7.68) 200 (7.87) 215 (8.46) 230 (9.06)
20.4 (45) 22.7 (50)
DN50
PN63
353 (13.9)
165 (6.5)
PN100
356 (14.02) 357 (14.06) 357 (14.06)
159 (6.26) 224 (8.82) 232 (9.13)
20.7 (45.6) 27.7 (61.1) 33.4 (73.6)
PN40
DN80
PN63
PN100
Tolerance for dimension L: DN 15 to 200 +0 / −3 mm (+0 / −0.12 in), DN 300 to 400 +0 / −5 mm (+0 / −0.20 in)
Table continued on next page
TI-P799-01 EMM Issue 1
Page 9 of 14
SLM30-E Swirl Flow Meter
Powered by FlippingBook