Flowmetering Swirl flowmeters 3
Dimensions with DN Flanges (approximate) in mm (inches) and kg (lbs) (continued)
Weight (Approx)
Nominal Diameter
Pressure rating
Integral
Remote
L
G
A
D
d
Stainless Steel
Stainless Steel
Aluminium
Aluminium
350 (13.78) 350 (13.78) 485 (19.09) 510 (20.08)
360 (14.17) 360 (14.17) 359 (14.13) 359 (14.13) 384 (15.12) 384 (15.12) 384 (15.12) 384 (15.12) 404 (15.91) 404 (15.91) 404 (15.91) 404 (15.91) 450 (17.72) 450 (17.72) 486 (19.13) 486 (19.13)
188 (7.4) 188 (7.4)
220 (8.66) 235 (9.25) 250 (9.84) 265 (10.43) 285 (11.22) 300 (11.81) 345 (13.58) 355 (13.98) 340 (13.39) 375 (14.76) 415 (16.34) 430 (16.93) 460 (18.11) 515 (20.28) 580 (22.83) 660 (25.98)
101.1 (3.98) 101.1 (3.98) 106.3 (4.19) 104.3 (4.11) 150.1 (5.91) 150.1 (5.91) 157.1 (6.19) 157.1 (6.19) 203.1 (8.00) 203.1 (8.00) 204.9 (8.07) 204.9 (8.07) 309.7 (12.19) 309.7 (12.19) 390.4 (15.37) 390.4 (15.37)
23.7 (52.2) 26 (57.3) 34.8 (76.7) 40.1 (88.4) 42.5 (93.7) 55 (121.3) 83.6 (184.3)
22.1 (48.7) 24.4 (53.8) 33.2 (73.2) 38.5 (84.9) 40.9 (90.2) 53.4 (117.7) 82 (180.8) 95 (209.4)
25.6 (56.4) 27.9 (61.5) 37.4 (82.5) 42.7 (94.1) 44.4 (97.9) 56.9 (125.4) 86 (189.6) 99.2 (218.7) 54.4 (119.9) 70.4 (155.2) 113.2 (249.6) 142.2 (313.5) 190.4 (419.8) 212 (467.4) 270.4 (596.1) 292 (643.7)
24 (52.9)
PN16
26.3 (58)
PN40
DN100
256 (10.08) 268.5 (10.57) 330 (12.99) 330 (12.99) 410 (16.14) 430 (16.93) 438.5 (17.26) 438.5 (17.26) 519 (20.43)
35.8 (78.9) 41.1 (90.6) 42.8 (94.4) 55.3 (121.9) 84.6 (186.5) 97.6 (215.2) 52.8 (116.4) 68.8 (151.7)
PN63
PN100
480 (18.9) 480 (18.9)
PN16
3.9 10
PN40
DN150
655 (25.79) 695 (27.36) 600 (23.62) 600 (23.62) 810 (31.89) 855 (33.66) 1000 (39.37) 1000 (39.37) 1274 (50.16) 1274 (50.16)
PN63
96.6 (213)
PN100
52.4 (115.5) 68.4 (150.8) 110.6 (243.8) 139.6 (307.8) 188.4 (415.4)
50.8 (112)
PN 16
66.8 (147.3) 109 (240.3) 138 (304.2) 186.8 (411.8) 208.4 (459.4) 266.8 (588.2) 288.4 (635.8)
PN40
DN200
111.6 (246) 140.6 (310)
PN63
541 (21.3)
PN100
662 (26.06) 662 (26.06) 841 (33.11) 841 (33.11)
188.8 (416.2) 210.4 (463.9) 268.8 (592.6) 290.4 (640.2)
PN16
DN300
210 (463)
PN40
268.4 (591.7) 290 (639.3)
PN16
DN400
PN40
Tolerance for dimension L: DN 15 to 200 +0 / −3 mm (+0 / −0.12 in), DN 300 to 400 +0 / −5 mm (+0 / −0.20 in)
TI-P799-01 EMM Issue 1
Page 10 of 14
SLM30-E Swirl Flow Meter
Powered by FlippingBook