Flowmetering Swirl flowmeters 3
Dimensions with ASME Flanges (approximate) in mm (inches) and kg (lbs)
Weight (Approx)
Nominal Diameter
Pressure rating
Integral
Remote
L
G
A
D
d
ST/ Steel 6.9 (15.2) 7.3 (16.1) 6.7 (14.8) 7.2 (15.9) 8.2 (18.1) 7.2 (15.9) 7.2 (15.9) 8.2 (18.1)
ST/ Steel
Aluminium
Aluminium
200 (7.87) 200 (7.87) 235 (9.25) 220 (8.66) 230 (9.06) 246 (9.69) 150 (5.91) 150 (5.91) 285 (11.22) 150 (5.91) 150 (5.91) 290 (11.41) 200 (7.87) 200 (7.87) 345 (13.59)
346 (13.62) 346 (13.62) 346 (13.62) 349 (13.74) 349 (13.74) 349 (13.7) 348 (13.70) 348 (13.70) 348 (13.70) 346 (13.62) 346 (13.62) 346 (13.62) 350 (13.78) 350 (13.78) 350 (13.78) 353 (13.89) 353 (13.89) 353 (13.89) 356 (14.01) 356 (14.01) 356 (14.01)
92.5 (3.64) 92.5 (3.62) 106 (4.17) 114.5 (4.51) 119.5 (4.70) 127.5 (5.02) 66 (2.59) 66 (2.59) 134.2 (5.28) 67 (2.64)
88.9 (3.50) 95.2 (3.75) 95.0 (3.74) 98.4 (3.87) 117.5 (4.63) 115 (4.53) 108 (4.25) 124 (4.88) 124 (4.88) 118 (4.65) 133 (5.24) 133 (5.24)
15.8 (0.62) 15.8 (0.62) 15.7 (0.62) 22.6 (0.89) 22.6 (0.89) 18.9 (0.74)
5.3 (11.7) 5.7 (12.6) 5.1 (11.2) 5.6 (12.3) 6.6 (14.6) 5.6 (12.3) 5.6 (12.3) 6.6 (14.6) 6.1 (13.4) 6.3 (13.9) 7.6 (16.8) 6.6 (14.6) 7.1 (15.7) 9.8 (21.6) 10.3 (22.7) 9 (19.8) 11.5 (25.4) 12.3 (27.1) 16.9 (37.3) 22.4 (49.4) 21 (46.3)
8.8 (7.2) 9.2 (7.6)
7.2 (15.9) 7.6 (16.8) 7 (15.4) 7.5 (16.5) 8.5 (18.7) 7.5 (16.5) 7.5 (16.5) 8.5 (18.7) 8 (17.6) 8.2 (18.1) 9.5 (20.9) 8.5 (18.7) 9 (19.8) 11.7 (25.8) 12.2 (26.9)
CL150
½"
CL300
8.6 (7)
CL600
9.1 (7.5) 10.1 (8.5) 9.1 (7.5) 9.1 (7.5) 10.1 (8.5)
CL150
¾"
CL300
CL600
3.9 11
28.1 (1.1) 28.1 (1.1)
CL150
1"
CL300
24.3 (0.96) 37.1 (1.46) 37.1 (1.46) 32.5 (1.28) 42.1 (1.66) 42.1 (1.66)
7.7 (17)
9.6 (8)
CL600
7.9 (17.4) 9.2 (20.3) 8.2 (18.1) 8.7 (19.2) 11.4 (25.1) 11.9 (26.2) 10.6 (23.4) 13.1 (28.9) 13.9 (30.6) 18.5 (40.8) 24 (52.9) 22.6 (49.8)
9.8 (8.2) 11.1 (9.5) 10.1 (8.5) 10.6 (9)
CL150
1¼"
CL300
67 2.64)
137.7 (5.42) 79.5 (3.11) 79.5 (3.11) 152 (5.98) 105 (4.13) 105 (4.13) 176 (6.93) 159 (6.26) 159 (6.26) 243 (9.57)
CL600
127 (5.0)
CL150
155.0 (6.10) 155 (6.10) 152.4 (6.0)
13.3 (11.7) 13.8 (12.2) 12.5 (10.9) 15 (13.4) 15.8 (14.2) 20.4 (18.8) 25.9 (24.3) 24.5 (22.9)
1½"
CL300
38.1 (1.5)
CL600
200 (7.87) 200 (7.87)
51.1 (2.01) 51.1 (2.01) 49.2 (1.94) 82.6 (3.25) 82.6 (3.25) 73.7 (2.90)
10.9 (24)
CL150
165 (6.5) 165 (6.5)
13.4 (29.5) 14.2 (31.3) 18.8 (41.4) 24.3 (53.6) 22.9 (50.5)
2"
CL300
340 (13.58) 300 (11.81) 300 (11.81) 460 (18.11)
CL600
190.5 (7.5) 210 (8.27) 210 (8.27)
CL150
3"
CL300
CL600
Tolerance for dimension L: DN 15 to 200 +0 / −3 mm (+0 / −0.12 in), DN 300 to 400 +0 / −5 mm (+0 / −0.20 in)
Table continued on next page
TI-P799-01 EMM Issue 1
Page 11 of 14
SLM30-E Swirl Flow Meter
Powered by FlippingBook