Flowmetering Swirl flowmeters 3
Dimensions with ASME Flanges (approximate) in mm (inches) and kg (lbs) (continued)
Weight (Approx)
Nominal Diameter
Pressure rating
Integral
Remote
L
G
A
D
d
ST/ Steel 25 (55.1) 38 (83.8) 36.2 (79.8) 42.5 (93.7) 66 (145.5) 78.3 (172.6) 47.4 (104.5) 77.4 (170.6) 184.4 (406.5) 195 (429.9) 262.4 (578.5) 280 (617.3)
ST/ Steel 26.9 (25.3) 39.9 (38.3) 38.1 (36.5) 44.4 (42.3) 67.9 (66.3) 80.2 (78.6) 49.3 (47.7) 79.3 (77.7) 186.3 (184.7) 196.9 (198.9) 264.3 (262.7) 281.9 (283.9)
Aluminium
Aluminium
350 (13.78) 350 (13.78) 545 (21.46)
360 (14.17) 360 (14.17) 360 (14.17) 384 (15.12) 384 (15.12) 384 (15.12) 404 (15.90) 404 (15.90) 450 (17.71) 450 (17.71) 486 (19.13) 486 (19.13)
188 (7.4) 188 (7.4)
230 (9.06) 255 (10.04) 273 (10.75) 280 (11.02) 320 (12.60) 355 (13.98)
101.1 (3.98) 101.1 (3.98) 97.2 (3.82) 150.1 (5.91) 150.1 (5.91) 146.4 (5.76) 203.1 (8.0) 203.1 (8.0) 309.7 (12.19) 309.7 (12.19) 390.4 (15.37) 390.4 (15.37)
23.4 (51.6) 36.4 (80.2) 34.6 (76.3) 40.9 (90.2) 64.4 (142) 76.7 (169.1)
25.3 (55.8) 38.3 (84.4) 36.5 (80.5) 42.3 (93.3) 66.3 (146.2) 78.6 (173.3) 47.7 (105.2) 77.7 (171.3) 184.7 (407.2) 198.9 (438.5) 262.7 (579.2) 283.9 (625.9)
CL150
4"
CL300
287.5 (11.32) 330 (12.99) 330 (12.99) 438.5 (17.26) 438.5 (17.26) 438.5 (17.26)
CL600
480 (18.9) 480 (18.9)
CL150
6"
CL300
710 (27.95) 600 (23.62) 600 (23.62) 1000 (39.37) 1000 (39.37) 1274 (50.16) 1274 (50.16)
CL600
3.9 12
343 (13.5) 381 (15.0)
45.8 (101)
CL150
8"
75.8 (167.1) 182.8 (403) 197 (434.3)
CL300
662 (26.1) 662 (26.1) 841 (33.1) 841 (33.1)
485 (19.09) 520 (20.47) 595 (23.43) 650 (25.59)
CL150
12"
CL300
260.8 (575)
CL150
16"
282 (621.7)
CL300
Tolerance for dimension L: DN 15 to 200 +0 / −3 mm (+0 / −0.12 in), DN 300 to 400 +0 / −5 mm (+0 / −0.20 in)
TI-P799-01 EMM Issue 1
Page 12 of 14
SLM30-E Swirl Flow Meter
Powered by FlippingBook