Flowmetering Swirl flowmeters 3
How to order
Selection:
Suffix Code
Category
Description
Example
In-line multivariable mass flowmeter with integrated binary output, temperature compensation, and flow computer functionality.
SLM30-E
Base Code
SLM30-E
Explosion Protection Certification
None (Safe area)
Y0
Y0
Integral Transmitter.
C1
System Design
C1
Remote mount transmitter - 5 m (16") signal cable supplied.
R1
Flange/DN15 (1/2")/DN15 (1/2")
F015R0
Flange/DN20 (3/4")/DN20 (3/4")
F020R0
Flange/DN25 (1")/DN25 (1")
F025R0
3.9 13
Flange/DN32 (1 1/4")/DN32 (1 1/4")
F032R0
Flange/DN40 (1 1/2")/DN40 (1 1/2")
F040R0
Flange/DN50 (2")/DN50 (2")
F050R0
Process connection type
F050R0
Flange/DN80 (3")/DN80 (3")
F080R0
Flange/DN100 (4")/DN100 (4")
F100R0
Flange/DN150 (6")/DN150 (6")
F150R0
Flange/DN200 (8")/DN200 (8")
F200R0
Flange/DN300 (12")/DN300 (12")
F300R0
Flange/DN400 (16")/DN400 (16")
F400R0
PN16
D2
PN40
D4
PN63
D5
PN100
D6
D4
Pressure range 5
ASME Class 150
A1
ASME Class 300
A3
ASME Class 600
A6
Temperature Range of Measuring Medium ⁶
Standard -55 °C up to +280 °C (-67 °F up to +536 °F)
A1
A1
Aluminium / Metric M20 × 1.5 (2 places), cable glands mounted
A1
Housing Material/ Cable gland threads
Aluminium / ½ inch NPT (2 places), cable glands not included.
B1
A1
Stainless steel / Metric M20 × 1.5 (2 places), cable glands mounted
S1
Stainless steel / ½ inch NPT (2 places), cable glands not included
T1
Notes: 5 PN16 only available with Process Connection Type / Meter Size / Connection Size code F100R0, F150R0, F200R0, F300R0, F400R0 PN63, PN100, CL600 not available with Process Connection Type / Meter Size / Connection Size code F300R0, F400R0 ⁶ Maximum temperature +280°C is for graphite gasket only, reduced to +260°C when PTFE gasket is fitted
'How to order' continued on next page
TI-P799-01 EMM Issue 1
Page 13 of 14
SLM30-E Swirl Flow Meter
Powered by FlippingBook