Control systems Electric actuators
4
AEL7 Valve Adapter and Mounting Flange Selection - Spira-trol™ K & L
DN15 - DN50 (½" - 2")
DN65 - DN100 (2½" - 4")
DN125 - DN300 (5" - 12")
Thrust kN (lbf)
Actuator
Flange
Thread Adapter
Flange
Thread Adapter
Flange
Thread Adapter
1.2 (270) 0.9 (202) 2.0 (450) 2.1 (472)
AEL71
Integral
AEL71T
AEL72
AEL72T
EL5970
M8
AEL7XM8 1
4.0 (900) 6.0 (1349) 8.0 (1798) 12.0 (2698) 15.0 (3372) 20.0 (4496)
AEL73
EL5971
Integral
AEL74
M12
AEL75
AEL76
4.3 29
AEL77
AEL78
EL5972
AEL7XM12 2
EL5974 M30 x 1.5 Integral
1 Included in the standard scope of supply AEL71 to AEL75 2 Adapter must be ordered separately
AEL7 Valve Adapter and Mounting Flange Selection - Spira-trol™ J
DN15 - DN50 (½" - 2")
DN65 - DN100 (2½" - 4")
DN125 - DN300 (5" - 12")
Thrust kN (lbf)
Actuator
Flange
Thread Adapter
Flange
Thread Adapter
Flange
Thread
Adapter
1.2 (270) 0.9 (202) 2.0 (450) 2.1 (472)
AEL71
AEL71T
AEL72
EL5971J
M8
AEL7XJ01 1
AEL72T
4.0 (900) 6.0 (1349) 8.0 (1798) 12.0 (2698) 15.0 (3372) 20.0 (4496)
EL5972J
AEL73
AEL7XJ02 1
M12
AEL74
AEL75
AEL76
AEL77
EL5972J
AEL7XM12 1
EL5974
M30 x 1.5
Integral
AEL78
1 Adapter must be ordered separately
TI-P713-02 CTLS Issue 8
Page 5 of 30
AEL7 Series Electric Linear Actuator
Powered by FlippingBook