44
AEL7 Valve Adapter and Mounting Flange Selection - Spira-trolâ„¢ Q Control systems Electric actuators
DN15 - DN50 (½" - 2")
DN65 - DN100 (2½" - 4")
DN125 - DN300 (5" - 12")
Thrust kN (lbf)
Actuator
Flange
Thread
Adapter
Flange
Thread
Adapter
Flange
Thread
Adapter
1.2 (270) 0.9 (202) 2.0 (450) 2.1 (472)
Integral
AEL71
AEL71T
AEL72
EL5970 3
M8
AEL72T
AEL7XM8 1
4.0 (900) 6.0 (1349) 8.0 (1798) 12.0 (2698) 15.0 (3372) 20.0 (4496)
AEL73
EL5971
Integral
M12
AEL74
AEL75
AEL76
4.3 30
AEL77
EL5972
AEL7XM12 2
EL5974
M30 x 1.5
Integral
AEL78
1 Included in the standard scope of supply AEL71 to AEL75 2 Adapter must be ordered separately 3 Spacer 3570003 also required
TI-P713-02 CTLS Issue 8
Page 6 of 30
AEL7 Series Electric Linear Actuator
Powered by FlippingBook