UK Product Handbook 2026 - Volume 1

Control systems Electric actuators

4

AEL7 Valve Adapter and Mounting Kit Selection - Hiter S85 and S1000

AEL74

AEL78

Valve Model

Ø (")

Mounting Kit

Bolts

Qty Required Mounting Kit

Bolts

½

¾ 1 1½ 1 1½

08-18-58-68-02-12-52-62

AEL7Y1

4

01-11-51-61-21-71 Full Bore

01-11-51-61-21-71 Red. Bore

012XA125111Z Ø 5/16 "-18UNC x 1½" Hex Head. ASTM A307 gr.A Zinc Plated"

08-18-58-68

AEL7Y3

01-11-51-61-21-71 Full Bore 01-11-51-61-21-71 Red. Bore 02-12-52-62

2

AEL7Y4

08-18-58-68-02-12-52-62

8

3

01-11-51-61-21-71 Full Bore 01-11-51-61-21-71 Red.

4.3 31

08-18-58-68-02-12-52-62

AEL7Y3

4

01-11-51-61-21-71 Full Bore 01-11-51-61-21-71 Red. Bore 51-61-71 - Stroke 2"

6

6

51-61-71 - Stroke 3" 51-61-71 - Stroke 4" 51-61-71 - Stroke 2" 51-61-71 - Stroke 4"

6

Y6

n/a

8

8

TI-P713-02 CTLS Issue 8

Page 7 of 30

AEL7 Series Electric Linear Actuator

Powered by