44
Control systems Electric actuators
Maximum differential pressures in bar(psi) for Class IV shut - off - Hard Facing (W) Spira - trol - DN32 - DN50 (1¼" - 2'') - FLOW UNDER
Standard Cage (S) DN32 - DN50 (1¼" - 2'')
Cage Type
Valve size
Kvs
Actuator Type
4
6.3
10
16
17.5 - 18
Cv
4.6
7.3
12
18
20.2 - 21
Actuator thrust kN (lbf)
N - P
H DN-PH DN-PH DN-PH DN-PH D
1.2 (270) 2.0 (450) 4.0 (900)
61.3 (889)
35.6 (516)
29.7 (431)
14.8 (215) 54.6 (792)
23.2 (336)
15.0 (218) 40.5 (587)
5.5 (80)
10.9 (158)
10.8 (157) 31.8 (461)
2.9 (42)
7.3 (106)
6.4 (93)
0.3 (4)
3.8 (55)
AEL71
69.5 (1008)
30.9 (448)
23.9 (347) 76.5 (1110) 103.4 (1500)
22.7 (329) 63.5 (921)
16.6 (241) 57.3 (831)
20.1 (292)
AEL72
25.0 (363)
103.4 (1500)
103.4 (1500)
25.0 (363)
25.0 (363)
25.0 (363)
AEL73
4.3 44
103.4 (1500)
103.4 (1500)
103.4 (1500)
103.4 (1500)
103.4 (1500)
25.0 (363)
6.0 (1349)
103.4 (1500)
98.1 (1423)
AEL74
Standard Cage (S)
Low Noise Cage (P1 - P2 - P3 - A1 - A2)
Cage Type
DN32 - DN50 (1¼" - 2'')
Valve size
Kvs
Actuator Type
25
31 - 36
46 - 50
All Kvs
Cv
29
36 - 42
53 - 58
All Cv
Actuator thrust kN (lbf)
N - P
H DN-PH DN-PH DN-PH D
2.0 (450) 4.0 (900)
9.2 (133) 31.2 (453) 53.2 (772)
5.9 (86)
7.7 (112)
6.2 (90)
3.6 (52)
5.1 (74)
3.1 (45)
1.2 (17)
2.2 (32)
3.1 (45)
1.2 (17)
2.2 (32)
AEL72
27.9 (405) 49.9 (724)
23.9 (347) 41.5 (602)
21.2 (307) 38.9 (564)
22.7 (329) 25.0 (363)
15.6 (226) 28.2 (409)
13.7 (199) 26.3 (381)
14.8 (215) 25.0 (363)
15.6 (226) 28.2 (409) 40.8 (592) 65.9 (956) 84.8 (1230)
13.7 (199) 26.3 (381) 38.9 (564) 64.0 (928) 82.9 (1202)
14.8 (215)
AEL73
25.0 (363)
6.0 (1349) 8.0 (1798) 12.0 (2698) 15.0 (3372)
AEL74
AEL75
25.0 (363)
AEL76
AEL77
TI-P713-02 CTLS Issue 8
Page 20 of 30
AEL7 Series Electric Linear Actuator
Powered by FlippingBook