Control systems Electric actuators
4
Maximum differential pressures in bar (psi) for Class IV shut - off - Hard Facing (W) Spira - trol - DN65 - DN100 (2½" - 4'') - FLOW UNDER
Standard Cage (S) DN65 - DN100 (2½" - 4")
Cage Type
Valve size
Kvs
Actuator Type
16
25
36
73 - 90
100 - 117
Cv
18
29
42
85 - 104
116 - 135
Actuator thrust kN (lbf)
P
H DN-PH D P
H D P
H D P
H D
2.0 (450) 4.0 (900)
21.7 (315) 62.4 (905)
11.3 (164) 52.0 (754)
20.1 (292)
5.8 (84)
1.3 (19)
5.1 (74)
2.7 (39)
2.2 (32)
AEL72
23.4 (339) 41.1 (596) 58.7 (851)
18.9 (274) 36.6 (531) 54.2 (786)
22.7 (329)
15.3 (222) 27.9 (392) 40.5 (587) 65.6 (943)
12.1 (175) 24.7 (358) 37.3 (541) 62.4 (905)
14.8 (215)
6.9 (100) 14.0 (203) 21.1 (306) 35.1 (509)
5.1 (74)
6.7 (97)
3.4 (49)
2.2 (32) 6.8 (99)
3.2 (46)
AEL73
6.0 (1349) 8.0 (1798) 12.0 (2698)
92.8 (1346)
12.2 (177) 19.3 (280) 33.4 (484)
13.7 (199) 20.8 (302) 25.0 (363)
7.9 (115) 12.4 (180) 21.5 (312)
7.7 (112) 12.3 (178) 21.3 (309)
AEL74
4.3 45
25.0 (363)
103.4 (1500)
25.0 (363)
25.0 (363)
11.3 (164) 20.3 (294)
AEL75
103.4 (1500)
94.0 (1363)
89.5 (1298)
AEL76
Standard Cage (S) DN65 - DN100 (2½" - 4")
Low Noise Cage (P1 - A1 - P2 - A2 - P3)
Cage Type
DN65 - DN80 (2½" - 3")
DN100 (4")
Valve size
Kvs
Actuator Type
160 - 180
All Kvs
Cv
185 - 208
All Cv
Actuator thrust kN (lbf)
P
H D P
H D P
H D
4.0 (900)
1.2 (17) 4.0 (58)
0.5 (7)
1.1 (16) 3.9 (57) 6.8 (99)
3.4 (49)
2.2 (32) 6.8 (99)
3.2 (46)
1.2 (17) 4.0 (58)
0.5 (7)
1.1 (16) 3.9 (57) 6.8 (99)
AEL73
6.0 (1349) 8.0 (1798) 12.0 (2698) 15.0 (3372) 20.0 (4496)
3.3 (48) 6.1 (88)
7.9 (115) 12.4 (180) 21.5 (312) 28.3 (410) 39.6 (574)
7.7 (112) 12.3 (178) 21.3 (309)
3.3 (48) 6.1 (88)
AEL74
6.9 (100) 12.5 (181)
11.3 (164) 20.3 (294) 27.1 (393) 38.4 (557)
6.9 (100) 12.5 (181) 16.7 (242) 23.8 (345)
AEL75
11.8 (171)
12.4 (180)
11.8 (171) 16.0 (232) 23.1 (335)
12.4 (180) 16.6 (241) 23.7 (344)
AEL76
AEL77
25.0 (363)
AEL78
TI-P713-02 CTLS Issue 8
Page 21 of 30
AEL7 Series Electric Linear Actuator
Powered by FlippingBook