44
Control systems Electric actuators
Nomenclature and How to order
Product
A E L 7 1 2 3 4 5 6 7 8 1 2 3 4 1 2 3 1 2 3 4 F G
A
Actuator
Type
E
Electric
Action
L
Linear
Series
7
-
1.2 kN (270 lbf)
0.9 kN (202 lbf) for AEL71T
2.0 kN (450 lbf)
2.1 kN (472 lbf) for AEL72T
4.0 kN (900 lbf)
6.0 kN (1349 lbf)
Thrust
3
8.0 kN (1798 lbf)
12.0 kN (2698 lbf)
15.0 kN (3372 lbf)
20.0 kN (4496 lbf)
20 mm (0.79")
30 mm (1.18")
Stroke Setting from factory. For full stroke information and adjustment, refer to IM-P713-01.
Nominal Stroke
2
50 mm (1.97")
4.3 54
70 mm (2.76")
Low
≤0.7 mm/s (0.027 in/s)
Speed
2
Medium
0.8 - 1.5 mm/s (0.031 - 0.05 in/s)
High
1.6+ mm/s (0.06 in/s)
230 Vac
115 Vac
Supply Voltage
4
24 Vac
24 Vdc
VMD
24 Vac
VMD
110 Vac
Control Signal
J
P
VMD
230 Vac
K P X
VMD
24 Vdc
Modulating
(0)4-20 mA / 0(2)-10V Positioner
None
Failure Mode
S
X
Super-Capacitor
Non-retrofit option. Not suitable for 24 Vac
T
Spring Extend
Non-retrofit option. Not suitable for 24 Vdc
Potentiometer
X
None
A
A
Potentiometer
1 x 1000Ω 1
1 Required for any actuator with positioner card
How to order example 1-off AEL73242PXA plus Auxiliary travel switch (AEL7X014) 1-off AEL7XJ08 DN15-50 J Series adapter
TI-P713-02 CTLS Issue 8
Page 30 of 30
AEL7 Series Electric Linear Actuator
Powered by FlippingBook