44
Control systems Electric actuators
AEL8 valve adapter and mounting flange selection - Spira-trol™ K & L
Actuator
Thrust
DN15-50 (½" - 2")
DN65-100 (2½" - 4")
Flange
Thread
Adapter
Flange
Thread
Adaptor
AEL82
2.0 kN (450 lbf)
AEL83 AEL84 AEL85 AEL86
4.5 kN (1000 lbf)
EL5970
M8
AEL8 x M8 1
6.0 kN (1500 lbf)
EL5971
M12
Integral
8.0 kN (1800 lbf)
12.0 kN (2700 lbf)
AEL87 15.0 kN (3300 lbf) 1 Included in the standard scope of supply AEL82 to AEL85
AEL8 valve adapter and mounting flange selection - Spira-trol™ QL Actuator Thrust
DN15-50 (½" - 2")
DN65-100 (2½" - 4")
DN125-200 (5" to 8")
Flange Thread Adapter
Flange Thread Adaptor
Flange
Thread
Adaptor
4.3 62
2.0 kN (450 lbf) 4.5 kN (1000 lbf) 6.0 kN (1500 lbf) 8.0 kN (1800 lbf) 12.0 kN (2700 lbf) 15.0 kN (3300 lbf)
AEL82
AEL83
EL5970
M8 AEL8 x M8 1
AEL84
EL5971 M12 Integral
AEL85
AEL8XQ18 + AEL8Q125
AEL86
EL5974 M18 x 1.5
AEL87
1 Included in the standard scope of supply AEL82 to AEL85
AEL8 accessories Actuator Type
Thrust
Voltage
I/O Module
Positioner
Heater
230 Vac
AEL8954
110 Vac 24 Vac
2 - 6 kN (450 - 1500 lbf)
AEL8596
24 Vdc
AEL8
AEL8981
AEL8961
230 Vac
AEL8954
110 Vac 24 Vac
8 - 15 kN (1800 - 3300 lbf)
AEL8965
24 Vdc
TI-P714-01 CTLS Issue 8
Page 6 of 9
AEL8 Series Electric Linear Actuator
Powered by FlippingBook