Control systems Electric actuators
4
Dimensions/weights (approximate) in inches (mm) and lbs (kg)
A
B
C
4.3 63
D
Dimensions (mm)
Weight (kg)
Actuator
Thrust
A
B
C
D Pillar Centre
E Cover removal space
AEL82
2.0 kN
AEL83
4.5 kN
133
259
410
140
6.0
AEL84
6.0 kN
100
AEL85
8.0 kN
AEL86
12.0 kN
161
345
523
205
11.0
AEL87
15.0 kN
Dimensions (inches)
Weight (lb)
Actuator
Thrust
A
B
C
D Pillar Centre
E Cover removal space
AEL82
450 lbf
AEL83
1000 lbf
5.25
10.2
16.15
5.5
13.25
AEL84
1500 lbf
3.94
AEL85
1800 lbf
AEL86
2700 lbf
6.35
13.6
20.6
8.1
24.25
AEL87
3300 lbf
TI-P714-01 CTLS Issue 8
Page 7 of 9
AEL8 Series Electric Linear Actuator
Powered by FlippingBook