44
Control systems Electric actuators
Safety information, installation and maintenance Full details for the safe installation, commissioning and removal of the AEL8 Series actuator can be found in IM-P714-02 for AEL8 versions Installation and wiring note The valve should be installed in the horizontal line. The position of the actuator will depend on the type of valve to which it is fitted and the temperature of the media. However, it is not recommended that the actuators be fitted directly below the valve or in a wet environment. Disposal This product is recyclable. No ecological hazard is anticipated with the disposal of this product, providing due care is taken. Please visit the Spirax Sarco product compliance web pages https://www.spiraxsarco.com/product-compliance for up to date information on any substances of concern that may be contained within this product. Where no additional information is provided on the Spirax Sarco product compliance web page, this product may be safely recycled and/or disposed providing due care is taken. Always check your local recycling and disposal regulations. AEL8 Series nomenclature
A
A
= Actuator
E
E
= Electric
Product Name
L
L
= Linear
8
8 = Model
4.3 64
2
= 2.0 kN (450 lbf)
3
= 4.5 kN (1000 lbf)
4
= 6.0 kN (1500 lbf)
Thrust ( kN)
2
5
= 8.0 kN (1800 lbf)
6
= 12.0 kN (2700 lbf)
7
= 15.0 kN (3300 lbf)
2
= 60 mm (2 3/8 ")
Stroke (mm)
2
3
= 80 mm (3")
2
= Medium
1.2 - 3.8 mm/s (0.05-0.14 in/s)
Speed @ 30%
2
3
= High
2.1+ mm/s (0.08 in/s)
1
= 100...240 Vac wide range input
Supply Voltage
3
3
= 24 Vac/24 Vdc
Control signal
P
P
= Modulating
(0)4-20 mA / 0(2)-10 V Positioner
X
= None
Failure Mode
S
S
= Super-Capacitor
Non-retrofit option
X = None
Options
X
O = I/O Module E = EasiHeat M12
Ordering example
A E
L
8
2
2
2
3
P
S
X
TI-P714-01 CTLS Issue 8
Page 8 of 9
AEL8 Series Electric Linear Actuator
Powered by FlippingBook