Control systems Electric actuators
4
Selection example Control Valve
DN20 KE43 HTSUSS
Kvs
6.3
Connection
PN40
Operating ΔP
30 bar
Electrical Supply
24 Vdc
Control Input Signal
4-20 mA
Position Feedback
4-20 mA
End-position Feedback
VFC
Information source
Minimum Thrust required
2 kN
Differential Pressure Tables (Class IV) Metal Seated (T & S)
Maximum ΔP
64.6 bar g
Mounting Flange
EL5970
AEL8 Valve Adapter and Mounting Flange Selection - Spira-trol™ K & L
Stem Adapter
AEL8XM8
Positioner
Integral
AEL8 Technical Specification
Position Feedback
Positioner function
AEL8 Technical Specification
4.3 65
End-position Feedback
I/O module
AEL8 Assessories (Positioner)
TI-P714-01 CTLS Issue 8
Page 9 of 9
AEL8 Series Electric Linear Actuator
Powered by FlippingBook