Control systems Positioners and controllers
4
Positioner options for SP7-10 - 4-20 mA or 4-20mA with HART
Case made of aluminium, varnished, for mounting to linear actuators acc. DIN/IEC 534/NAMUR or to rotary actuators acc. VDI/VDE 3845 10 Case made of aluminium, varnished, with mechanical position indicator, for mounting to linear actuators acc. DIN/IEC 534/NAMUR or to rotary actuators acc. VDI/VDE 3845 20 Remote sensor control unit (Note 1) 70 1 Input 4 ... 20 mA, two-wire, with connector plug for LKS adapter and FSK module for HART communication 2 Input 4 ... 20 mA, two-wire, with connector plug for LKS adapter
Case/Mounting
Input/Communication Port
Without
0
ATEX II 2 G Ex ib IIC T6, T4...T1 Gb
1
Explosion Protection
IECEx Ex ib IIC T6, T4...T1 Gb
5
NEPSI Ex ib IIC T4/T6 Gb
V
INMETRO Ex lb IIC T6, T4 ....T1 Gb
P
Single acting, fail safe
1
Output/Safe Position (in case of an electrical power failure)
4.4 5
Single acting, fail freeze
2
Double acting, fail safe (Note 2)
4
Standard
Double acting, fail freeze (Note 2)
5
Cable: Thread ½-14 NPT, air pipe: Thread ¼-18 NPT
2
Connections
Cable: Thread M20 x 1.5, air pipe: Thread ¼-18 NPT
5
Without
0
Plug-in module for analog position feedback, signal range 4 ... 20 mA, two-wire
1
Option Modules for Analog or Digital Position Feedback
Plug-in module for digital position feedback 3 Plug-in module for analog position feedback, signal range 4 ... 20 mA, two-wire, and digital position feedback 5
Without
00
Optional Mechanical Kit for Digital Position Feedback
Mechanical kit for digital position feedback with proximity switches SJ2-SN (NC or logical 1) (Note 3) 10 Mechanical kit for digital position feedback with 24 V AC/DC microswitches (change-over contacts) (Note 4) 50
Standard
1
Higher Stiffness + Lower Air Capacity
H
Design (Varnish/Coding)
Protection Class IP 66/NEMA 4X
P
Increased Corrosion Protection incl. Protection Class IP66
S
Positioner options continued on next page
TI-P706-01 CTLS Issue 10
Page 5 of 9
SP7-10, SP7-11 and SP7-12 Smart Positioners
Powered by FlippingBook