44
Control systems Positioners and controllers
Positioner options for SP7-10 - 4-20 mA or 4-20mA with HART (continued)
Device Identification Label
Stainless steel 18.5 x 65 mm (0.73 x 2.56") (Note 5)
MK1
Basic unit (Note 6)
RS
Remote Sensor
Basic unit with position indicator (Note 6)
RD
Remote Sensor Temperature Range Remote Sensor Vibration Resistance
Extended ambient temperature range -40 ... 100 °C (-40 ... 212 °F) (Note 6)
RT
Optional
Advanced vibration range 2 g @ 300 Hz (Note 6)
RV
Remote Sensor Protection Class
Protection class IP 67 (Note 6)
RP
5 m cable enclosed (Note 6)
R5
Remote Sensor Cable
10 m cable enclosed (Note 6)
R6
SP7-10
Note 1: With standard characteristic curve, if delivered without remote sensor Note 2: Not for for integral mounting Note 3: Only for model with mechanical position indicator Note 4: Not for explosion protected version and only for model with mechanical position indicator Note 5: Plain text, max. 16 letters Note 6: Only with remote sensor control unit
4.4 6
Ordering Code Example: SP7-10 -
20
1
0
1
5
0
00
1
TI-P706-01 CTLS Issue 10
Page 6 of 9
SP7-10, SP7-11 and SP7-12 Smart Positioners
Powered by FlippingBook