44
Control systems Positioners and controllers
Positioner options for SP7-12- FOUNDATION Fieldbus
Case made of aluminium, varnished, for mounting to linear actuators acc. DIN/IEC 534/NAMUR or to rotary actuators acc. VDI/VDE 3845 10 Case made of aluminium, varnished, with mechanical position indicator, for mounting to linear actuators acc. DIN/IEC 534/NAMUR or to rotary actuators acc. VDI/VDE 3845 20
Case/Mounting
Input/Communication Port
FOUNDATION Fieldbus
4
Without
0
ATEX II 2 G Ex ib IIC T6, T4...T1 Gb
3
Explosion Protection
IECEx Ex ib IIC T6, T4...T1 Gb
M
NEPSI Ex ib IIC T4/T6 Gb
V
INMETRO Ex lb IIC T6, T4 ....T1 Gb
P
Single acting, fail safe
1
Single acting, fail freeze
Output/Safe Position (in case of an electrical power failure)
2
Double acting, fail safe
4
Standard
4.4 8
Double acting, fail freeze
5
Cable: Thread ½-14 NPT, air pipe: Thread ¼-18 NPT
2
Connections
Cable: Thread M20 x 1.5, air pipe: Thread ¼-18 NPT
5
Option Module for Shutdown Function
Without
0
Without
00
Optional Mechanical Kit for Digital Position Feedback
Mechanical kit for digital position feedback with proximity switches SJ2-SN (NC or logical 1) (Note: 1)
10
Mechanical kit for digital position feedback with 24 V AC/DC microswitches (change-over contacts) (Note: 2)
50
Standard
1
Design (Varnish/ Coding)
Higher Stiffness + Lower Air Capacity
H
Increased Corrosion Protection incl. Protection Class IP66
S
CCC Certification
CCC for Ex ib
CCC
Device Identification Label
Optional
Stainless steel 18.5 x 65 mm (0.73 x 2.56") (Note: 4)
MK1
SP7-12
Note 1: Only for model with mechanical position indicator Note 2: Not for explosion protected version and only for model with mechanical position indicator Note 3: (Details on request) Note 4: Plain text, max. 16 letters
Ordering Code Example: SP7-12 -
20
1
0
1
5
0
00
1
TI-P706-01 CTLS Issue 10
Page 8 of 9
SP7-10, SP7-11 and SP7-12 Smart Positioners
Powered by FlippingBook