Control systems Positioners and controllers
4
Safety information, installation and maintenance Full details are contained in the SP7-1* digital positioner Installation and Maintenance Instructions.
Mounting/linkage kit : Positioner mounting kits will be supplied for central mounting as standard.
Actuator Model
Valve Models
Valve Sizes
Spirax kit Nomenclature
PN9100
DN15 to DN50 (½" to 2")
AKL10
PN9200 PN9300 PN9400
DN15 to DN100 (½" to 4")
AKL10
Spira-trol two port and QL three port
DN15 to DN100 (½" to 4")
AKL10
DN125 to DN300 (5" to 12")
AKL17
TN2150
DN15 to DN100 (½" to 4")
AKL10
Spira-trol two port and QL three port
DN125 to DN300 (5" to 12")
AKL17
TN2300
DN125 to DN300 (5" to 12")
AKL17
DN125 to DN300 (5" to 12")
AKL17
TN2400
DN125 to DN300 (5" to 12")
AKL17
Spira-trol two port and QL three port
DN125 to DN300 (5" to 12")
AKL17
4.4 9
TN2270
DN125 to DN300 (5" to 12")
AKL17
PN3000 Sprg Ext PN4000 Sprg Ret
DN15 to DN100 (½" to 4")
AKL10
LE, LEA and Steri-trol
DN15 to DN100 (½" to 4")
AKL10
PN5000 PN6000 PN5000 PN6000
DN15 to DN100 (½" to 4")
AKL10 +UBC
KE, KEA, LE and LEA
DN15 to DN100 (½" to 4")
AKL10 + UBC
DN125 to DN200 (5" to 8")
AKL11 + UBC
QL three port
DN125 to DN200 (5" to 8")
AKL11 + UBC
PN1600 PN1600 PN1600
DN65 to DN100 (2½" to 4")
AKL11
'C' series
DN125 to DN200 (5" to 8")
AKL11
Spira-trol
DN125 to DN300 (5" to 12")
AKL11
Gauge blocks
Spirax Nomenclature
Weight
Single acting
GBS6A
0.28 kg (0.6 lb)
6 bar/87 psi NPT ¼"
Double acting
GBD6A
0.32 kg (0.7 lb)
Single acting
GBS06A
0.28 kg (0.6 lb)
0.6 MPa/87 psi NPT ¼"
Double acting
GBD06A
0.32 kg (0.7 lb)
How to order Example: 1 off Spirax Sarco SP7-10-2010150001 Smart positioner with AKL10 mounting kit and GBS6A gauge block.. Caution: The SP7-1* positioner must have a high quality air supply to ISO 8573-1:2010 Class 3:3:3.
TI-P706-01 CTLS Issue 10
Page 9 of 9
SP7-10, SP7-11 and SP7-12 Smart Positioners
Powered by FlippingBook