UK Product Handbook 2026 - Volume 1

44

Control systems Positioners and controllers

Mounting/linkage kit : Positioner mounting kits for central mounting

Actuator model

Valve models

Valve sizes

Spirax kit nomenclature

PN9100

DN15 to DN50

(½" to 2")

AKL10

PN9200

Spira-trol two port and QL three port

DN15 to DN100

(½" to 4")

AKL10

PN9300 PN9400

DN125 to DN300 (5" to 12")

AKL17

TN2150

DN15 to DN100

(½" to 4")

AKL10

Spira-trol two port and QL three port

TN2300 TN2400

DN125 to DN300 (5" to 12")

AKL17

Spira-trol two port and QL three port

DN125 to DN300 (5" to 12")

AKL17

TN2270

PN3000 Sprg Ext

LE, LEA and Steri-trol

DN15 to DN100

(½" to 4")

AKL10

PN4000 Sprg Ret

4.4 18

PN5000

KE, KEA, LE and QL three port

DN15 to DN100

(½" to 4")

AKL10 +UBC

PN6000 PN5000 PN6000

QL three port

DN125 to DN200

(5" to 8")

AKL11 + UBC

PN1600 PN1600 PN1600

DN65 to DN100 (2½" to 4")

AKL11

''C' series

DN125 to DN200

(5" to 8")

AKL11

Spira-trol

DN125 to DN300 (5" to 12")

AKL11

BVA actuators For BVA actuators the AKR14 mounting kit is required.

Gauge blocks

Spirax Nomenclature

Weight

Single acting

GBS6A

0.28 kg (0.62 lb)

6 bar/87 psi NPT¼"

Double acting

GBD6A

0.32 kg (0.71 lb)

Single acting

GBS06A

0.28 kg (0.62 lb)

0.6 Mpa/87 psi NPT¼"

Double acting

GBD06A

0.32 kg (0.71 lb)

How to order Example: 1 off Spirax Sarco SP7-20-10113201112 Smart positioner with AKL10 mounting kit and GBS6A gauge block. Caution: The SP7-20 positioner must have a high quality air supply to ISO 8573-1:2010 Class 3:3:3.

TI-P706-04 CTLS Issue 7

Page 8 of 8

SP7-20, SP7-21 and SP7-22 Smart Positioner

Powered by