Control systems Positioners and controllers
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2026
TI-P707-02 CTLS Issue 4
SP8-10 Smart Positioner
Description The SP8-10 is an electronically configurable positioner with communication capabilities designed for mounting on pneumatic linear or rotary actuators. It features a small and compact design, a modular construction, and an excellent cost-performance ratio. Fully automatic determination of the control parameters and adaptation to the positioner allow for considerable time savings as well as optimum control behaviour. An I/P module with subsequent pneumatic amplifier is used to control the pneumatic actuator. The well-proven I/P module proportionally converts the permanent electrical set point signal from the CPU into a pneumatic signal used to adjust a 3/3-way valve. Dosing of the air flow for pressurizing or depressurizing the actuator is continuously adjusted. As a result, excellent control results are achieved. When reaching the set point, the 3/3-way valve is closed in centre position to minimize the air consumption. The pneumatic system can be supplied in four versions: for single acting and double acting actuators and each with the ‘fail-safe’ / ‘fail-freeze’ safety function. In addition to its input for the analogue position set point, the positioner is equipped with a digital input which can be used to activate control system functions in the device. A digital output allows you to output collective messages (alarms / faults).
4.4 19
Applications The SP8-10 can be used with any actuator that conforms to NAMUR, this includes all of the following Spirax Sarco pneumatic actuators: BVA300 rotary PN9000 series PN1600 series TN2000 series PNS3000 and PNS4000 series
Materials Part
Material
Finish
Case - Anti-corrosive paint, Black Cover - Anti-corrosive paint to RAL9016
Case and cover
Die cast aluminium
Mouting kits
Stainless steel
-
Follower pin cone
Nylon
-
TI-P707-02 CTLS Issue 4
Page 1 of 7
SP8-10 Smart Positioner
Powered by FlippingBook