Control systems Positioners and controllers
4
Positioner Options for SP8-10
Y0
Without
ATEX II 1G Ex ia IIC T6 Ga ATEX II 1D Ex ia IIIC T200 70 °C Da ATEX II 1G Ex ia IIC T4 Ga ATEX II 1D Ex ia IIIC T200 115 °C Da IP64 Connection values : see manual ATEX II 3G Ex ec IIC T6 Gc ATEX II 2D Ex tb IIIC T200 70 °C Db
Ta = -40 °C to 40 °C (-40 °F to 104 °F)
A1
Ta = -40 °C to 85 °C (-40 °F to 185 °F)
Ta = -40 °C to 40 °C (-40 °F to 104 °F)
ATEX II 3G Ex ec IIC T4 Gc
B1
Ta = -40 °C to 80 °C (-40 °F to 176 °F)
ATEX II 2D Ex tb IIIC T200 115 °C Db
Ta = -40 °C to 85 °C (-40 °F to 185 °F)
IP64 Connection values : see manual IECEx Ex ia IIC T6 Ga IECEx Ex ia IIIC T200 70 °C Da IECEx Ex ia IIC T4 Ga IECEx Ex ia IIIC T200 115 °C Da IP64 Connection values : see manual
Explosion Protection Certification
Ta = -40 °C to 40 °C (-40 °F to 104 °F)
M1
4.4 23
Ta = -40 °C to 85 °C (-40 °F to 185 °F)
Standard
IECEx Ex ec IIC T6 Ga ; Ex nA IIC T6 Gc IECEx Ex tb IIIC T200 70 °C Da
Ta = -40 °C to 40 °C (-40 °F to 104 °F)
IECEx Ex ec IIC T4 Ga ; Ex nA IIC T4 Gc
N1
Ta = -40 °C to 80 °C (-40 °F to 176 °F)
IECEx Ex tb IIIC T200 115 °C Da
Ta = -40 °C to 85 °C (-40 °F to 185 °F)
IP64 Connection values : see manual
A
4 ... 20 mA (Not Ex relevant)
Input Signal / Communication Port
H
HART digital communication and 4 ... 20 mA (Not Ex relevant)
1
Single acting (Not Ex relevant)
Pneumatic Output Type
2
Double acting (Not Ex relevant)
S
Fail-safe (Not Ex relevant)
Safe Position
F
Fail-freeze (Not Ex relevant)
Air Pipe Connection Thread Air Pipe Connection Thread ¼-18 NPT female
2
C
Thread M20 x 1.5 female (Not Ex relevant)
Cable Conduits
D
Thread NPT ½" female (Not Ex relevant)
When the stainless steel housing material is selected, gauge blocks will automatically be S/S
Positioner options for SP8-10 continued on next page
TI-P707-02 CTLS Issue 4
Page 5 of 7
SP8-10 Smart Positioner
Powered by FlippingBook