44
Control systems Positioners and controllers
Positioner options for SP8-10 (continued)
A1
Analogue feedback output
Option Module Slot 1
A2
Digital feedback output
A3
Analogue universal input
B1
Analogue feedback output B1
B2
Digital feedback output B2
Option Module Slot 2
B3
Analogue universal input B3
B4
Emergency shutdown module B4
Option, Air Power
L5
50 kg/h (Not Ex relevant)
Position Indicator
D1
Visual Indicator, integrated into cover
F1
Microswitches (Not suitable for Ex versions)
Limit Switches
F2
Proximity switches (NC) SJ2-SN
Housing Material
H1
Stainless steel
K1
With integrated (contactless) position sensor
Position Sensor Type
4.4 24
K2
Control Unit for remote position sensor (Not suitable for Ex versions)
Option with natural gas (Aluminium or Stainless housing. Only for Ex versions1)
P8
Special Applications
Optional
P9
With Noise reduction
0 ... 1 MPa (0 ... 10 bar, 0 ... 145 psi)
Pressure Gauge Bl °Ck Type
R3
Matl. Stainless Steel if option H1 selected
Pressure Diagnosis Module
S3
Pressure Sensors
T1
Stainless steel 18.5 mm x 65 mm (0.73" x 2.5")
Additional TAG plate
T3
Sticker 11 mm x 25 mm (0.44" x 1") (Not suitable for Ex versions)
Mounting Options
Prepared for integral mounting (Not Ex relevant)
Basic unit (Not suitable for Ex versions)
Remote Sensor
RS
Matl. Stainless Steel if option H1 selected (Not suitable for Ex versions)
Remote Sensor Temperature Range
Extended ambient temperature range -40 ... 100 °C (-40 ... 212 °F) (Not suitable for Ex versions)
RT
Remote Sensor Vibration Resistance Remote Sensor Protection Class
Advanced vibration range 2 g @ 300 Hz (Not suitable for Ex versions)
RV
RP
Protection class IP 66 (Not suitable for Ex versions)
R5
5 m cable enclosed (Not suitable for Ex versions)
Remote Sensor Cable
R16
10 m cable enclosed (Not suitable for Ex versions)
Note: Option M1 is not suitable for use with natural gas medium
Ordering Code Example: SP8-10
Y0
H
2
F
2
C
SP8, Without Explosion Protection Certification, HART, Double Acting, Fail-Freeze, ¼ NPT Air Pipe Connection, M20 x 1.5 Cable Conduits.
TI-P707-02 CTLS Issue 4
Page 6 of 7
SP8-10 Smart Positioner
Powered by FlippingBook