Control systems Positioners and controllers
4
Safety information, installation and maintenance Full details are contained in the SP8-10 digital positioner Installation and Maintenance Instructions. Mounting/linkage kit : Positioner mounting kits will be supplied for central mounting as standard. Actuator Model Valve Models Valve Sizes
Spirax kit Nomenclature
DN15 to DN50 (½" to 2") DN15 to DN100 (½" to 4") DN15 to DN100 (½" to 4") DN125 to DN300 (5" to 12")
PN9100
AKL10
PN9200
AKL10
Spira-trol two port and QL three port
PN9300
AKL10
PN9400
AKL17
DN15 to DN100 (½" to 4")
TN2150
AKL10
Spira-trol two port and QL three port
TN2300
AKL17
AKL17 AKL17 AKL17 AKL17
TN2400
DN125 to DN300 (5" to 12")
Spira-trol two port and QL three port
TN2270
4.4 25
PN3000 Sprg Ext
DN15 to DN100 (½" to 4")
LE, LEA and Steri-trol
AKL10
PN4000 Sprg Ret
PN5000
DN15 to DN100 (½" to 4")
KE, KEA, LE and LEA
AKL10 +UBC
PN6000 PN5000 PN6000
DN125 to DN200 (5" to 8")
QL three port
AKL11 + UBC
DN65 to DN100 (2½" to 4") DN125 to DN200 (5" to 8") DN125 to DN300 (5" to 12")
PN1600
AKL11
'C' series
PN1600
AKL11
PN1600
Spira-trol
AKL11
Gauge blocks
Spirax Nomenclature
Spirax Nomenclature
Material
Weight
Material
Weight
0.28 kg (0.6 lb) 0.32 kg (0.7 lb) 0.50 kg (1.1 lb) 0.52 kg (1.1 lb)
0.28 kg (0.6 lb) 0.32 kg (0.7 lb) 0.50 kg (1.1 lb) 0.52 kg (1.1 lb)
GBS1A
GBS10A
GBD1A
GBD10A
1,0 MPa/145 psi NPT¼"
10 bar/145 psi NPT¼"
Stainless steel
Aluminium
GBS1S
GBS10S
GBD1S
GBD10S
How to order Example: 1 off Spirax Sarco SP8-10-Y0H2F2C Smart positioner with AKL10 mounting kit and GBS6A gauge block. Caution: The SP8-10 positioner must have a high quality air supply to ISO 8573-1:2010 Class 3:3:3.
TI-P707-02 CTLS Issue 4
Page 7 of 7
SP8-10 Smart Positioner
Powered by FlippingBook