Control systems Positioners and controllers
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2022
TI-P703-01 CTLS Issue 3
EP6 Electro-pneumatic Positioner
4.4 27
Description The EP6 Electro-pneumatic positioner can control any valve that is actuated by a linear or rotary pneumatic actuator that conforms with NAMUR. It guarantees an exact proportionality between the stroke of the valve and the value of the electrical input signal (mA) into the positioner. The EP6 has a cast aluminium housing that is also treated for outdoor installation. The unit can be mounted onto pneumatic actuators either rotary 55-90° or linear 20 to 150 mm. The positioner can be supplied without a mounting kit or with a kit for rotary or linear actuators, the type must be specified when ordering. As standard the EP6 is equipped with a pressure gauge to indicate the air pressure command sent to the pneumatic actuator. The positioner is supplied for a control signal in mA and for an air supply pressure up to 7 bar. The EP6 positioner can also be used to reverse the action of the control signal.
Air supply The EP6 positioner must be provided with a high quality air supply to ISO 8573-1:2010 Class 3:3:2
Materials Part
Applications The EP6 can be used with any actuator that conforms to NAMUR, this includes all of the following Spirax Sarco pneumatic actuators:
Material
Finish
Case and cover
Die cast aluminium
Anti-corrosive paint to RAL9016
BVA300 rotary PN1600 series PNS3000 and PNS4000 series
Mounting bracket
Steel
EP protected
Feedback pin
Stainless steel
Feedback lever
Stainless steel
PN9000 series TN2000 series
Feedback pin locator
Stainless steel
Screws
Stainless steel
TI-P703-01 CTLS Issue 3
Page 1 of 4
EP6 Electro-pneumatic Positioner
Powered by FlippingBook