UK Product Handbook 2026 - Volume 1

44

Control systems Positioners and controllers

Technical data

Input signal range

4-20 mA (split range minimum amplitude 8 mA)

Impedance

Max 250 +/- 15 Ω

Air supply

1.4 to 7.0 bar (regulate 5 to 10 psi above actuator spring range)

Air quality

ISO 8573-1:2010 Class 3:3:2

Output pressure

0 to 100% supply pressure

Actuator stroke

20 mm to 150 mm or 0° to 90°

Action

Single acting/fail vent/Double acting

Standard temperature

-20 °C to +70 °C

Operating temperature

High temperature

-20 °C to +120 °C

Air flow

80 LPM @ 1.4 bar

Steady state air consumption

2.4 LPM @ 1.4 bar

Air connections

¼ " NPT female

Single : +/- 0.2% F.S. (Full Scale) Double : +/- 0.5% F.S

Sensitivity

Hysteresis

+/- 1% F.S.

4.4 28

Single +/- 1% F.S. Double +/- 2% F.S.

Linearity

Repeatability

+/- 0.5% F.S

Electrical connections

Cable gland M20 internal, terminals for conductors from 0.5 to 2.5 mm 2 wire

Degree of protection

IP66

Characteristic

Linear

Linear 2.8 kg (positioner only) Mounting Kits for Linear EY3 and EY4 - 1.3 kg, UY1,2,3 - 0.9 kg, UBC - 0.2 kg Rotary 4.1 kg (Positioner and mounting kit)

Shipping weight

Positioner options Basic model

EP6

Aluminium enclosure

S

Single acting

Acting type

A D

Single Acting + Reduced Orifice Ø 1

Double acting

L

Linear - See page 4 for Mounting Kit selection

Mounting type

R

Rotary - Mounting Kit included

Hazardous area protection

S

Safe area

Electrical and Air connection

1

M20 -¼" NPT

A B H K

Standard model

Standard Model + Supply Pressure Gauge

Non standard features

High Temp Model (-20 °C to +120 °C)

High Temp Model (-20 °C to +120 °C) + Supply Pressure Gauge

Ordering Code Example:

EP6

S

L

S

1 -

A

TI-P703-01 CTLS Issue 3

Page 2 of 4

EP6 Electro-pneumatic Positioner

Powered by