Control systems Positioners and controllers
4
Dimensions (approximate) in mm (inches) The IPC6 is supplied with a wall mounting kit and a DIN Rail Mounting Kit. Mounting Kit PMK is available when installing the unit on a 2" pipe
7
7
1 1/2 38.1 38
1 1/2 38.1 38
7 F
Mounting kit (Included with unit)
1 1/2 38.1 38 A
19
19
19 B
3/4 19.1 19
3/4 19.1 19
3/4 19.1 19 B
123 Use two M6 Screws for Mounting (not included in mounting kit) 123 Use two M6 Screws for Mounting (not included in mounting kit)
Use two M6 Screws for Mounting (not included in mounting kit) Use two M6 Screws for Mounting (not included in mounting kit)
Use two M6 Screws for Mounting (not included in mounting kit) Use two M6 Screws for Mounting (not included in mounting kit) Use two M6 Screws for Mounting (not included in mounting kit)
7
7
1 1/2 38.1 38
1 1/2 38.1 38
7
1 1/2 38.1 38
19
19
57
57
123
114
114
19
3/4 19.1 19
3/4 19.1 19
57 C
D E
123
114
3/4 19.1 19
62
62
62 G
57
57
123
114
114
7
7
57
123
114
F
7
Mounting Kit Includes the following: Two 10-32 x 5/16 " Screws Mounting Bracket Two ¼" NPT Pipe Plugs Two 5 mm thick washers
62
62
62
Fig. 3 Mounting Kit (Included with Unit) Fig. 3 Mounting Kit (Included with Unit)
Fig. 3 Mounting Kit (Included with Unit)
7
7
7
4.4 41
A
B
C
D
E
F
G
Fig. 3 Mounting Kit (Included with Unit) Fig. 3 Mounting Kit (Included with Unit)
Fig. 3 Mounting Kit (Included with Unit)
38 (1.50)
19 (0.75)
57 (2.24)
DIN EN-50035 114 (4.49)
DIN EN-50045 123 (4.84)
7 (0.28)
62 (2.44)
DIN EN-50022
DIN EN-50022
DIN EN-50045
DIN EN-50035
DIN EN-50022
DIN EN-50045
DIN EN-50035
DIN Rail mounting kit (Included with unit)
DIN EN-50022
DIN EN-50022 DIN EN-50022 32
DIN EN-50045
DIN EN-50045 DIN EN-50045
DIN EN-50035 34.5
DIN EN-50035 34.5 DIN EN-50035
DIN EN-50022 35 32
DIN EN-50045 35
DIN EN-50035 34.5
32
35
20.9 53/64 20.9 21 20.9
20.9 53/64 20.9 21
14.9 19/32 14.9 15
14.9 19/32 14.9 15
15.6 16
15.6 16
53/64 20.9 21
34.5 14.9 19/32 14.9 15 A
35 15.6 16 B
32 C
32
34.5
35
32
34.5
35
Din Rail Mounting Configuration shown with Model IPC6 and DIN EN-50045
Fig. 4 DIN Rail Mounting Kit (Included with Unit) Fig. 4 DIN Rail Mounting Kit (Included with Unit)
Fig. 4 DIN Rail Mounting Kit (Included with Unit)
20.9 53/64 20.9 20.9 21
20.9 53/64 20.9 21 D
14.9 19/32 14.9 15 14.9 15
14.9 19/32 14.9 15 E
15.6 16 F
15.6 16
53/64 20.9 21 89 68
19/32 14.9
15.6 16
21/ .
A
B
C
D
E
F
1
Fig. 4 DIN Rail Mounting Kit (Included with Unit) Fig. 4 DIN Rail Mounting Kit (Included with Unit) 25
Fig. 4 DIN Rail Mounting Kit (Included with Unit)
34.5 (1.36)
35 (1.38)
32 (1.26)
21 (0.83)
15 (0.60)
16 (0.63)
21/ . 89 68
9
25
11/32 8.6
1 25
9
25
11/32 8.6
TI-P705-01 CTLS Issue 5
Page 3 of 4
IPC6 and IPC6 ATEX Convertor
Powered by FlippingBook