44
Technical data Input signal range (See Table 1 below) Output signal range Control systems Positioners and controllers
Dependant on version selected
Minimum 1.5 bar g (21.8 psi g) Maximum 8.0 bar g (116 psi g)
Supply air pressure
Flow rate
18.7 m 3 /h (11.0 SCFM)
Enclosure rating
IP65
Air consumption
0.17 Nm 3 /h (0.10 SCFM) (average)
Pneumatic connections
¼" NPT
Electrical connections
EN 175301-803
-40 ° C to +70 ° C (-40 °F to 158 °F)
Working temperature
Input impedance (See Table 1 below) Maximum current
93 mA
Linearity
+0.5% FS
Hysteresis
0.25% FS
The IPC6-ATEX convertor is certified as intrinsically safe to: - ATEX/IECEx II 1 G D Ex ia IIC T4 Ga/Ex ia IIIC T135 °C Da (Ta = -40 °C to +70 °C) (-40 °F to 158 °F). - CCC/NEPSI Ex ia IIC T4 Ga/Ex ia IIIC T135 °C Da (Ta = -40 °C to +70 °C) (-40 °F to 158 °F). - UKEX II 1 G D Ex ia IIC T4 Ga/Ex ia IIIC T135 °C Da (Ta = -40 °C to +70 °C) (-40 °F to 158 °F).
4.4 40
Table 1
psi g
3 - 15
3 - 27
6 - 30
Output range
bar
0.2 - 1.0
0.2 - 1.9
0.4 - 2.1
kPa
21 - 103
21 - 186
41 - 207
psi g
21 - 120
32 - 120
35 - 120
Supply pressure
bar
1.4 - 8.3
2.2 - 8.3
2.4 - 8.3
kPa
138 - 827
221 - 827
241 - 827
psi g
5
10
10
Minimum span
bar
0.3
0.7
0.7
kPa
34
69
69
4-20 mA
197
204
204
Impedance (OHMS)
0-10 Vdc
1100
1064
1064
Note: 0-10 Vdc not available for hazardous area use.
TI-P705-01 CTLS Issue 5
Page 2 of 4
IPC6 and IPC6 ATEX Convertor
Powered by FlippingBook