UK Product Handbook 2026 - Volume 1

Control systems Positioners and controllers

4

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P320-47 CTLS Issue 7

PN600 Series Pneumatic Controllers

Description The PN600 series pneumatic controllers provide temperature or pressure control providing a 0.2 bar to 1 bar output signal with proportional (plus manual reset) or proportional plus integral control action. An optional stainless steel pocket type W30S is available for use with tempertature sensors. The range of pneumatic controllers can be used in conjunction with PN9000 series linear actuators and PP6 pneumatic positioners. Available types Temperature control Model Control function Scale range 662-T5-M5* Proportional (+ Manual reset) 0 - 100 °C 212 °F 662-T5-M5 Proportional (+ Manual reset) 50 - 150 °C 122 - 302 °F 662-T5-M5* Proportional (+ Manual reset) 25 - 125 °C 77 - 257 °F 662-T5SY-M5 Proportional (+ Manual reset) 25 - 125 °C 77 - 257 °F 663-T5-M5* Proportional + Integral 0 - 100 °C 212 °F 663-T5-M5 Proportional + Integral 50 - 150 °C 122 - 302 °F 663-T5-M5* Proportional + Integral 25 - 125 °C 77 - 257 °F 663-T5SY-M5 Proportional + Integral 25 - 125 °C 77 - 257 °F 10 15 5 20 0 bar 25

4.4 43

T5 = Nitrogen filled sensing bulb and capillary SY = Sensing bulb for sterile applications M5 = 5 metres capillary tube (*Option of 10 metres - Suffix 'M10')

Pressure control 622

Proportional (+ Manual reset)

0 - 7 bar

0 - 102 psi

622 623 623

Proportional (+ Manual reset)

0 - 20 bar

0 - 290 psi

Proportional + Integral

0 - 7 bar

0 - 102 psi

Proportional + Integral

0 - 20 bar

0 - 290 psi

Other options available include:- Pneumatic receiver for 0.2 to 1 bar (3 to 15 psi g) input signal. Electromechanical receiver for 4-20 mA, 0-10 Vdc, RTD Pt100 or thermocouple input signal. Other scale ranges available:- Pressure (bar and psi) Scale span options up to:- 0 to 500 bar (0 to 7251 psi)

Scale span options for:- 50, 75, 100, 150, 200, 300 and 400 °C (122, 167, 212, 302, 392, 482, 572 and 752 °F)

Temperature (°C and °F)

Optional pocket type W30S

TI-P320-47 CTLS Issue 7

Page 1 of 3

PN600 Series Pneumatic Controllers

Powered by