44
Control systems Positioners and controllers
Measuring elements Pressure Bourdon tube
Technical data Controller Enclosure rating
IP54 (Standard) IP55 (Optional)
AISI 316L stainless steel
Connection
¼" BSP
Scale length
100 mm (3.94 inches)
Maximum pressure
+25% of scale range
Measured value Set point
- black - red
Pointers
Temperature
Gauges
Output signal pressure (bar/psi g)
AISI 316L stainless steel - Cylindrical bulb for liquids - Sanitary bulb for sterile applications (Option available with spiral bulb for air/gas)
Proportional (5-200% of scale range) Integral (0.1 to 20 repeats per minute)
Control mode
Bulb and capillary
Output signal
0.2 - 1 bar (2.9 - 14.5 psi)
Direct or reverse action - Field reversable
Control action
Bulb connection ¾" BSP
Set point adjustment
Manual adjustment
5 metres 10 metres (in some ranges) (Other options available)
Accuracy
1% of range span
Capillary length
Sensitivity
0.2% of range span
Repeatability
0.5% of range span
Max. measured temperature
+25% of scale range
Linearity
0.5% of range span
4.4 44
Pocket - Type W30S (optional) Material AISI 316L
Air supply
1.4 bar (20.3 psi)
Stainless steel
Air consumption
0.2 Nm³/h (.4 scfm) (average)
Connection ½" BSP Maximum pressure PN40
Air connections
¼" NPT
Ambient temperature limits
-15 °C to 65 °C (5 °F to 149 °F)
Mounting
Wall or flush panel mounted
Weight
3.5 kg (7.7 lbs)
15
10
20
5
0
bar
25
Optional pocket type W30S
TI-P320-47 CTLS Issue 7
Page 2 of 3
PN600 Series Pneumatic Controllers
Powered by FlippingBook