Control systems Self-acting controls
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023
TI-P350-01 CTLS Issue 5
TA10A and TA10P Steam Tracing Temperature Control Systems
Description The TA10 is a stainless steel temperature control valve that has been designed for use on tracing applications. The TA10A and TA10P are the temperature control systems that are required to operate the valve - These are sold seperately. Available types of temperature control system: TA10A For air temperature sensing.
TA10
1 2 4 5 3 6 7
Immersion/remote sensor for product sensing. Note: the TA10P is supplied with a 1 m capillary tube for remote sensing.
TA10P
4.5 79
TA10P
Temperature ranges: Range 1
9
0 °C to 50 °C (TA10A and TA10P)
Range 2 20 °C to 70 °C (TA10P only) Note: The maximum temperature overrun is 50 °C
Sizes and pipe connections ½ " and ¾ " screwed BSP (BS 21 parallel) or NPT.
TA10
Materials No.Part.
8
Material
1 Body
Stainless steel
AISI 420 F
2 Bonnet
Stainless steel
ASTMA582 Gr.416
3 Valve stem
Stainless steel
ASTMA276 Gr.431
Bellows housing Stainless steel
ASTMA276 Gr.431
Seal assembly
4
TA10A
Bellows
Stainless steel
AISI 316L
5 Valve closure member
Stainless steel
AISI 440B
9
6 Return spring
Stainless steel
ASTMA313Type302
7 Adjustment head
Stainless steel
ASTMA582 Gr.4Ib
Stainless steel seamless tube
8 Capillary tube
ASTMA269 Gr.304
9 Sensor
Stainless steel
ASTMA 269 Gr.316
TI-P350-01 CTLS Issue 5
Page 1 of 4
TA10A and TA10P Steam Tracing Temperature Control Systems
Powered by FlippingBook